First Quarter of 2019
Calibration Management
This topic provides a list of product changes released for this module on the dates listed below.
Release Date: March 29, 2019
Description | Tracking ID | ||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
You can now perform a manual calibration on tasks with Fluke 74X templates. To facilitate this enhancement, in the Calibration Queue section, the Manual Calibration button is enabled for tasks whose device type is Fluke 74X. | US306467 | ||||||||||||||||||||||||||||||||
You can now use Kilopascal (KPA) and Megapascal (MPA) as units of measurement (UOM) in a calibration template while performing calibration on the Fluke device. To facilitate this enhancement, KPA and MPA UOMs are now available for you to add to the CALIBRATION UOM PRESSURE reference table by selecting the MI_CALIBRATION_REFERENCES system code table. | US298314 | ||||||||||||||||||||||||||||||||
To enhance usability, the Calibration Data Loader worksheets have been renamed as follows:
Note: Data Loaders with old worksheet names will also be supported. | US294225 | ||||||||||||||||||||||||||||||||
The Calibration Management module now supports calibration of Functional Location and custom asset. You can now map any of the fields of the Equipment, Functional Location, or custom asset family as an asset ID, which is used to construct the Applied Template ID and in the data loader to find the asset. To facilitate this enhancement, the following changes have been made:
|
F40674 |
Description | Tracking ID |
---|---|
Previously, in the Channel/Modules section, when you tried to access the Protective Instrument Loop Logic Solver Channel for a Protective Instrument Loop or a PIL Template, a blank datasheet appeared. This issue has been resolved. | DE103480 |
Previously, when you accessed a localized version of the Calibration Management module, the following issues occurred:
These issues have been resolved. |
|
Previously, if the Task ID field in a Calibration Task contained a slash (/) character, and you attempted to perform an automated calibration using a CMX device or a manual calibration, an error occurred. This issue has been resolved. | DE101587 |
Previously, when CalibrationDataModelUpgradeUtility was run to upgrade to V4.2.0.0 or later, an error occurred. This issue has been resolved. | DE101561 |
Previously, if you sent calibration data to a GE Druck calibrator and performed only the as-found calibration, you could not receive data from the calibrator. This issue has been resolved. | DE101348 |
Previously, in the Calibration Queue section in the Calibration Management Overview page, if you filtered for a specific asset, although the number in the Calibration Queue tab was updated with the number of records for the new asset, the list of records in this section remained the same. This issue has been resolved. | DE100627 |
Previously, in the Calibration Data Loader, for each Recommendation that you wanted to create in a batch, only the first Recommendation was created. Due to this, multiple records were created for the first Recommendation in the batch, and no records were created for the rest of the Recommendations. This issue has been resolved. | DE94856 |
Previously, in the Calibration Admin Preferences page, in the Default Configurations workspace, when you did not select a value in the Input Damping Setting, Output Damping Setting, or Input Min Max Mode drop-down list box, and then tried to add a calibration template, an error occurred. The issue occurred because these fields were being populated by the MI_DAMPING_TYPE system code table, which did not match the default values provided in the Input Damping Setting, Output Damping Setting, or Input Min Max Mode fields in the Calibration Setup Defaults record. This issue has been resolved. Now, the fields are populated by the MI_STATUS system code table instead of the MI_DAMPING_TYPE system code table. | DE93938 |
Previously, in the Calibration Data Loader, in the MI_EVENTS worksheet, when you added a Cylinder ID column with a cylinder ID value, and then attempted to import data for a Calibration, Multi-Component Analyzer event, an error occurred. This issue has been resolved. | DE91121 |
Previously, if you sent data to a Fluke calibrator using a template with the following settings, the output UOM was set to mV:
Due to this, the output value in the calibrator was recorded in mV. This issue has been resolved. | DE91098 |
Previously, in the Download Calibration Checklists section of the Receive From Device window, after receiving data from the GE Druck calibrator, the following issues existed:
These issues have been resolved. | DE82718 |
Description | Tracking ID |
---|---|
The MI_DAMPING_TYPE system code table is no longer used in Calibration Management. This is because the values in the system code table did not match with the values in the baseline default configuration. | DE93938 |