Compatibility with Other Products
Several other products work with Historian. The following is a general set of versions tested to work with the Historian 2025 product.
Product | Supported Version |
---|---|
CIMPLICITY | 2023+SIM9, and 2024 |
iFIX | 2023, and 2024 |
Proficy Plant Applications | 2023 SIM 12 |
Workflow | 2.6 SP2 |
Proficy Operations Hub | 2024+SIM11, and 2025 |
Configuration Hub | 2024, and 2025 |
Proficy Authentication | 2024, and 2025 |
Dream Reports | 2023 Patch 1 |
Habitat | 5.12 |
Historian REST APIs are required to integrate between Historian and Operations Hub. Historian REST APIs are installed automatically when you install Historian Web-based Clients.