About Upgrading Plant Applications
This section contains topics on upgrading Plant Applications from one version to another work with Proficy MDC.
The following table contains a list of Plant Applications versions to which you can
upgrade, along with links to the upgrade steps, as applicable.
Note:
The following table
contains the widely used versions of Plant Applications, for which the upgrade path
has been tested.
Upgrade from this version... | Version 7.0 Base | Version 7.0 SP5 | Version 7.0 SP5 SIM4 Build 716 | Version 7.0 SP5 SIM 8 | Version 8.0 | Version 8.1 SIM 1 | Version 8.1 SIM 3 | Version 8.1 V2 | Version 8.2 |
---|---|---|---|---|---|---|---|---|---|
Version 8.2 | Not applicable | Not applicable | Not applicable | Not applicable | Not applicable | Not applicable | Not applicable | Not applicable | Not applicable |
Version 8.1 V2 | Not applicable | Not applicable | Not applicable | Not applicable | Not applicable | No upgrade steps | Not applicable | Not applicable | No upgrade steps |
Version 8.1 | Not applicable | Not applicable | Not applicable | Not applicable | Not applicable | Not tested | No upgrade steps | No upgrade steps | Not tested |
Version 8.0 SIM 5 | Not applicable | Not applicable | Not applicable | Not applicable | Not applicable | Not tested | Not tested | Not tested | No upgrade steps |
Version 7.0 SP5 SIM 8 | Not applicable | Not applicable | Not applicable | Not applicable | Not tested | Not tested | Not tested | Not tested | No upgrade steps |
Version 7.0 SP5 SIM 5 | Not applicable | Not applicable | Not applicable | No upgrade steps | Not tested | Not tested | Not tested | Upgrade steps | Not tested |
Version 7.0 Base | Not applicable | Not tested | Upgrade steps | Not tested | Not tested | Not tested | Not tested | Upgrade steps | Not tested |
Version 6.2 Build 484 | Upgrade steps | Upgrade steps | Upgrade steps | Not tested | Upgrade steps | Not tested | Not tested | Upgrade steps | Not tested |