About Autolog Variables
Autolog variables are measurements or calculations related to a product based on an event or time. Each autolog variable is associated with an event. For each activity, you can add values for only the supported Autolog variables available in Plant Applications Administrator.
Supported data types for autolog variables: The data type defines the type of the
value entered for an autolog variable. The Activities
application supports autolog variables of the following data types.
For more information about events and autolog variables, refer to the Proficy
Plant Applications
Help.
Data type | Description |
---|---|
Integer | An integer number. |
Float | A floating-point number. |
Boolean | A logical entity that can have two values: true and false. |
String | A sequence of up to 25 characters. |
Comment | A comment variable. |
Custom | A user-defined data type. |
Array | An array of any data type other than string. |