Workflow Requirements

The Proficy Application Server selection under Prerequisites in the Plant Applications Installation Menu installs Workflow 2.6 SP1 components. When upgrading, refer to Upgrade from Plant Applications Version 7.0 SP5 and Later.

SOA Platform

The SOA platform is installed along with Workflow and is required by Plant Applications to install the UMDB. A Workflow license is not required to use Plant Applications with the UMDB, but a Workflow license is required to build workflows. Plant Applications supports the 32-bit version of Workflow.

Note:
Install or upgrade Workflow components before Plant Applications components. When upgrading, follow the steps in Upgrade from Plant Applications Version 7.0 SP5 and Later to remove components before starting the installation.