Report Server Installation Overview

Plant Applications offers Web Reports for access through a browser and specialized Web Parts for access through a portal using the Report (Web) Server. Plant Applications Web Reports now supports multiple browsers and Proficy Authentication.

The Plant Applications Report Server must be installed after the Plant Applications Server, but before installing a Plant Applications Client. For information about setting up and using Web Reports and Web Parts, see the Plant Applications help.

Web Client Reports offer another means to access similar data. See Plant Applications Client Interfaces for information about accessing the Plant Applications Web Server Administrator and the Web Server.

You must also determine the account that the Plant Applications services uses to start. The account must have Log on as a service rights.

For information about installing and using SSRS, see the Proficy Plant Applications SSRS Report Configuration and Report Creation Guide, which is posted with 000044587.

Note:
  • It is highly recommended not to install Plant Applications Web Reporting Engines on Plant Applications Server as the engines can be configured to periodically force a reboot of the computer they are running on.
  • If Plant Applications Report (Web) Server is installed on Plant Application Server, you must note that the Proficy Server Manager service will be stopped and started during installation when the Plant Applications Report Services are created.
  • The Plant Applications Report Services do not start when using the Local System account.