Known Issues and Limitations
Issue# | Area | Description |
---|---|---|
DE185477 | Web Admin | Plant Applications Web Admin does not support 'Object Types' and
'Historians'' for Plant Applications 2023 release. To remove their
roles, do the following:
|
DE183511 | Web Admin | When the user creates a new revision for the material and it's specification, the draft specification revision displays an effective date which is equal to the effective date of the previous published revision. |
DE184221 | Web Admin | For a plant model entity, the following menu options require to
be enabled in the details panel:
|
Issue# | Area | Description |
---|---|---|
01193432 | Plant Applications Server | The Plant Applications Server is not able to read data from the mirrored Historian when the primary node is down. |
Issue# | Area | Description |
---|---|---|
DE192694 | Web Server | PlantApps Manager logs are logged at the following Web Server log path: C:\Program Files (x86)\Proficy\Plant Applications Web Server\Report Server\Logs. |
DE192706 | Web Server | The killrs.log file is created in C: drive
in a folder named 'Program'. The log file path should be passed with double quotes or shortfile path should be used. The killrs.log file should be created in the following path: C:\Program Files (x86)\Proficy\Plant Applications Web Server\Report Server\Logs. |
DE195072 | Web Server | Log path in site parameters is created with Fully Qualified Domain Name (FQDN) instead of NetBIOS name. |
DE195073 | Web Server | ProfPDF Service_Desc is created with Fully Qualified Domain Name (FQDN) in CXS_Service table. |
Issue# | Area | Description |
---|---|---|
DE194655 | Web Client | Ansible installer was not able to handle passwords with "+". |
DE194878 | Web Client | DT+ and Waste+ displays do not load when the Plant Applications
Client is installed on E:
drive. Workaround
Note: When the user installs Plant
Applications Client other than C: drive, then this issue arises.
If user installs Plant Applications on F: drive, then the user
must change the 'drive' letter in the above
command. |
DE194754 | Approval Cockpit | User is not able to add attachments such as images, videos, and audios to a comment in the Approval Cockpit application. |
DE176022 | Web Client |
The comment video recording has a known issue where the user cannot record and add a video to a comment in Plant Applications Web Client using an iPad. |
DE194529 | Process Order, Downtime, Activities, Waste, Work Order Manager | Not able to download Grid data using Export as CSV and Export as Excel options in iPad. |
00999599 | Alarms | There are issues with the Alarmview ActiveX control. The current workaround is to ensure that the Interop.PRMsgs.dll is available in the below folder paths in the custom .Net application to trigger events:
|
DE194284 | Non Conformance | Deleted operations are displayed on the Create CTP Disposition screen in Non Conformance. |
DE194288 | Non Conformance | Plan column does not display data when user clicks on View (Eye icon) on the History tab. |
DE194030 | Non Conformance |
In the Non Conformance application, when you Perform Disposition for the NC, if you move the NC to Material Review Board (MRB) from the DISPOSITIONS drop-down list, and then move the NC from MRB to Scrap, the following error message is displayed: Unable to process your request. Try again. As a workaround, in Plant Applications Administrator, you must configure MRB/NCR to Scrap as a Valid Transition Status. Following are the steps to configure MRB/NCR to Scrap as the valid transition status:
After the configuration in Plant Applications Administrator, you can dispose the NC that is in MRB/NCR to Scrap. |
DE192658 | Waste | In the Waste application, the KPIs tab data was distorted when the user entered a lengthy product name. |
DE185864 | Work Order Manager | When the user selects all the materials (30k) from the materials drop-down list with the screen resolution set to10 percent, the system becomes unresponsive and displays 400 Bad Request response. |
DE185470 | Unit Operations/Work Order Manager/BOM Editor/Route Management | When a material is assigned to more than one product group, then the material is listed multiple times in the GO TO search drop-down list. |
DE192143 | Unit Operations, Work Queue, and Process Orders | In the Unit Operations, Work Queue, and Process Orders
applications, when you attempt to expand the width of MATERIAL and
MATERIAL DESCRIPTION columns in the BOM grid view, the column width
is not modified. As a workaround, you must reset the user settings
for the BOM grid view to fix this issue. Following are the steps to
reset user settings:
|
DE186559 | Work Queue/Work Order/Unit Operations |
Photo, video, and attachments are not displayed in Non-Conformance View pop-up window when user adds these attachments under Additional Information tab in the Create NC pop-up window. |
DE186896 | Work Order Manager | The required quantity of split operation is not correct when the user changes the BOM assignment for an In-Progress work order from the Work Order Manager screen. |
DE187077 | Route Editor | When a route does not have any assigned properties or the property value is modified, the PRE call shows the default property value. |
DE176308 | Work Queue/Unit Operations/Work Order Manager | The system displays the message: Duplicate serial/Lot# not allowed even though unique serial/lot# name is auto populated. |
DE194391 | Autolog | Variable cell color needs to be updated for the custom variable and string variable. |
DE194359 | Autolog | When updating the test value in the ESIG column if the user cancels the E-sign, then the old value disappears from the cell. |
DE194337 | Autolog | There is a functionality issue to indicate whether a test value has a comment or not. |
DE194336 | Autolog | There is a functionality issue with the Event Num formatting. |
DE194334 | Autolog | Allows the user to close the sheets without saving them first. |
DE194335 | Autolog | The Enter key does not work after entering a value on the last variable of the sheet. |
DE194267 | Autolog | When the user adds a comment, the text is still displayed in the right side instead of getting cleared. |
DE191782 | Autolog | When using the Autolog application, the page becomes unresponsive and takes time to load the content. |
DE194640 | Autolog | There are navigational issues with the left and right pane. |
DE194744 | Autolog | Adhoc trend displays test values of the deleted events from the time-based sheet. |
DE194747, DE194750 | Autolog | When a new event is added, the test values are displayed as null and does not give specifications and alarms. User must enter any test value after creating the new event and then re-open the sheet to get these features for the first time. |
DE195256 | Route Editor | When a property definition having Boolean data type is added, then while saving the route, the system displays 500 Internal Server Error. |
DE194978 | Route Editor | When a route is created with two operations and documents are assigned to each operation, then after saving the route, one of the operation displays duplicate document. |
DE194995 | Route Editor | When a route is created with two operations and documents are assigned to each operation, then after saving the changes, the operation level document does not display correctly. |
Issue# | Area | Description |
---|---|---|
DE185772 | Work Queue | The following elements are only translated in English:
|
DE186278 | Process Order | The following elements are only translated in English:
|
DE186280 | Line Overview/Operator Log | The following elements are only translated in English:
|
DE185797 | Non Conformance | The following elements are only translated in English:
|
DE185792 | Work Order Manager | The following elements are only translated in English:
|