Restart Services using Tomcat Manager

Procedure

  1. To log into the Tomcat Manager, type http://<webclient hostname>:8090/manager/html in a compatible web browser.
    Note:
    If Tomcat Manager does not run on port 8090, then to find the port details, refer the WebClient-Ports.txt located in C:\Program Files\GE Digital\PlantApplicationsWebClient\WebClient-Ports.txt.
  2. Enter the username and password.

    When an application or a service encounters any errors, you can restart the services manually in the following order:

    Serial No Service Name
    1 usersettingsservice
    2 mes
    3 productservice
    4 securityservice
    5 accesscontrolservice
    6 propertydefinitionservice
    7 assignmentservice
    8 laborservice
    9 externalconfigservice
    10 commentservice
    11 esignatureservice
    12 alarm-service
    13 reasonservice
    14 activitiesservice
    15 processorderservice
    16 timebookingservice
    17 downtimeservice
    18 wastemanagementservice
    19 mymachinesservice
    20 propertydefinitionappservice
    21 segmentdefinition
    22 route-service
    23 mesdataservice
    24 approvalcockpitservice
    25 ncmservice
    26 erpschedulerservice
    27 documentmanagementservice
    28 workorder
    29 externalconfigappservice
    30 processanalyzer-app-service
    31 activitiesappservice
    32 alarm-app-service
    33 esignatureappservice
    34 productionmetrics-service
    35 approvalcockpitappservice
    36 commentappservice
    37 downtime-app-service
    38 erptransformationservice
    39 erpexportservice
    40 erpimportservice
    41 historyservice
    42 plantexecutionservice
    43 ncmappservice
    44 pa-mymachinesservice
    45 operatorappservice
    46 productionmetrics-app-service
    47 productionschedulerappservice
    48 rmsappservice
    49 securityadministratorappservice
    50 supervisorappservice
    51 wastemanagementappservice
    52 bommanagementappservice
    53 receivinginspectionappservice
    54 receivinginspectionservice
    55 spcappservice
    56 webgenealogyappservice
    57 approvalcockpitservice
    58 wastemanagementservice
    59 operatorapplogservice
    60 operatorlogservice
    61 lineoverviewservice
    62 lineoverviewappservice
    63 autologservice
    64 autologappservice