Overview

GE Vernova's Medium Voltage Variable Speed Drive Systems (VSDS) feature a unique combination of Voltage Source Inverter (VSI) or Load Commuted Inverter (LCI) and an electrical motor. They are suitable for most applications.

Power capacity

  • Up to 47 MW with a single VSI drive panel
  • Up to 100 MW with parallel panels
  • Up to and 13.8 kV output motor voltage
  • N+1 power cells redundanc

Available topologies

  • Direct Front End
  • Active Front End with reactive power generation & power factor control up to unit
  • Transformer-less up to 13.8 kV for footprint, reliability and efficiency optimization and improved grid quality

We propose the complete system engineering including grid harmonics study and mechanical shaft analysis.


 

AVAILABLE CONFIGURATIONS

Conventional Speed (4-6 Poles, Synchronous or Induction)

Up to 1,800 rpm

Card Image

High Speed (2 Poles, Synchronous or Induction)

Up to 21,000 rpm

Either stand-alone or integrated configuration

Card Image

High Torque (8 Poles and Above, Synchronous Only)

 

Our very low speed, high torque solution for petrochemical applications features a VSI combined with a low-speed synchronous motors (8 poles and above).

For reciprocating compressor applications, we recommend the use of VSI over LCI as it allows a low level of torque pulsation and motor compactness.

Card Image

Benefits

High efficiency

95%+

Full flexibility

Speed range from 0 to 105%

Full flexibility

available in terms of power demand, up to 100 MW

Very high starting and operating reliability and availability

Starting time starting

Emission-free solutions

Fit with environmental restrictions

Minimum maintenance period

over life cycle


 

Low operation maintenance cost
Suitable for most areas

incl. with limited power availability

Real-time simulation

for efficient commissioning

Technology

MV7 Drives (VSI)

View Product right arrow

SD7000 Drives (LCI)

View Product right arrow

Medium Power Induction Motors

View Product right arrow

Large Power Induction Motors

View Product right arrow

High Speed Induction Motors

View Product right arrow

Low Speed Synchronous Motors

View Product right arrow

4-6 poles Synchronous Motors

View Product right arrow

High Speed Synchronous Motors

View Product right arrow