Built on extensive rotating machines experience

Build based on 100+ years of experience and know-how we continue to deliver innovative electrical and mechanical power solutions to the world. Our machines efficiently operate in challenging applications and severe environments where reliability and ease of maintenance is critical. A specially designed frame and stator in the C7 that cools so effectively, that higher power ratings are easily achieved by smaller frame sizes.

Fast builds with pre-engineered components

The C7 features a standard set of frame, rotor and stator components that can fit into the majority of common application configurations. This means a faster cycle time to build and more consistent performance results during operation

Construction features

Standard-built C7 squirrel-cage induction motors operate at 50/60 Hz, with outputs ranging up to 6,000 kW (9,000 HP).

  • Designed for direct-on-line or VFD applications
  • Rated Ex for use in a hazardous location
  • Welded totally enclosed frame construction with air, water and blower-mounted cooling - WPII enclosure also available
  • IP 55 standard protection for TEAAC (CACA) or TEWAC (CACW)
  • IP24 standard protection for WPII enclosures

Benefits

  • Small footprint due to high power density
  • High efficiency to assist with energy savings
  • Low vibration enables high reliability and MTBF
  • Low noise level to reduce environmental impact

Available configurations

  • Available for the various applications: pumps, compressors, fans, refiners, etc.
  • Various standards (e.g., IEC, NEMA)
  • For the most rigorous specifications (e.g. API 541)

Medium Power Induction Motors

High power density, high efficiency

Built on extensive rotating machines experience

Build based on 100+ years of experience and know-how we continue to deliver innovative electrical and mechanical power solutions to the world. Our machines efficiently operate in challenging applications and severe environments where reliability and ease of maintenance is critical. A specially designed frame and stator in the C7 that cools so effectively, that higher power ratings are easily achieved by smaller frame sizes.

Fast builds with pre-engineered components

The C7 features a standard set of frame, rotor and stator components that can fit into the majority of common application configurations. This means a faster cycle time to build and more consistent performance results during operation

Construction features

Standard-built C7 squirrel-cage induction motors operate at 50/60 Hz, with outputs ranging up to 6,000 kW (9,000 HP).

  • Designed for direct-on-line or VFD applications
  • Rated Ex for use in a hazardous location
  • Welded totally enclosed frame construction with air, water and blower-mounted cooling - WPII enclosure also available
  • IP 55 standard protection for TEAAC (CACA) or TEWAC (CACW)
  • IP24 standard protection for WPII enclosures

Benefits

  • Small footprint due to high power density
  • High efficiency to assist with energy savings
  • Low vibration enables high reliability and MTBF
  • Low noise level to reduce environmental impact

Available configurations

  • Available for the various applications: pumps, compressors, fans, refiners, etc.
  • Various standards (e.g., IEC, NEMA)
  • For the most rigorous specifications (e.g. API 541)

 C7 Data 
Frame Size450 to 560
Poles2 to 12
Frequency50 Hz, 60 Hz or VFD
CoolingTEAAC, TEWAC, WPII
Power0.5 to 6.5 MW
Client Network Voltage3,300 to 13,800 V

  • Adheres to NEMA MG1 or IEC 60034
  • Available for API 541 5th Edition
  • S1 duty (S2 to S9 duty types optional)
  • 50/60 Hz frequency
  • 2,300 to 13,800 V (other voltages optional)
  • Class F insulation
  • ≤ 1000 meter altitude
  • -18°C to +40° C ambient*
  • Class B winding temperature rise by RTD method
  • Maximum torque limitation – Bi-phase short circuit condition is considered for the winding, shaft and frame (Fast bus transfer torque may be verified upon request)
  • Vibration levels compliant to American Petroleum Institute (API), IEC 60034 Grade B and NEMA specifications
  • Low Noise:
    • TEWAC: Average sound pressure of 80 dB(A) max at 1 m no load
    • TEAAC/WPII: Average sound pressure of 85 dB(A) max at 1 m no load
    • Lower dB(A) levels are available upon request

*Other voltages, higher altitude or ambient will require engineering evaluation and design customization 

High Speed Induction Motors up to 100 MW

High Speed Induction Motors up to 100 MW

GE Electrification’s range of high speed motors provides high quality and reliability with low maintenance and long life.

More Info High Speed Induction Motors up to 100 MW
Large Power Induction Motors (up to 40 MW)

Large Power Induction Motors (up to 40 MW)

Our induction motors are fully customizable to match our customers requirements at whatever speed, from the method of cooling to the smallest accessory.

More Info Large Power Induction Motors (up to 40 MW)
Advanced Induction Motor (AIM) for Naval applications

Advanced Induction Motor (AIM) for Naval applications

GE Vernova’s Advanced Induction Motor (AIM) solution is a multi-phase, power-dense induction motor specifically configured for naval marine propulsion applications.

More Info Advanced Induction Motor (AIM) for Naval applications
Compact Induction Motor (CIM) for Naval applications

Compact Induction Motor (CIM) for Naval applications

GE Vernova’s structured naval motor range for electric and hybrid-electric ship propulsion from 4 MW to 24 MW. Using GE Electrification’s deep domain know-how to bring efficiency benefits of electric power to naval ships.

More Info Compact Induction Motor (CIM) for Naval applications
High Speed Synchronous Motors 2 poles

High Speed Synchronous Motors 2 poles

Our 2-poles turbo motors range up to 100 MW and 6,500 rpm and they can be developed to meet specific customers’ needs in order to cover all compressor or pump operating points.
 

More Info High Speed Synchronous Motors 2 poles
Synchronous Motors 4-6 poles

Synchronous Motors 4-6 poles

Our synchronous motors are designed and manufactured to operate efficiently in a technologically complex and regulated environment where reliability, availability, and ease of maintenance are critical.

More Info Synchronous Motors 4-6 poles
Low Speed Synchronous Motors 8 poles and above

Low Speed Synchronous Motors 8 poles and above

We offer a full range of horizontal and vertical synchronous motors, including direct-drive high torque density motors at speeds as low as 20 rpm.

More Info Low Speed Synchronous Motors 8 poles and above
Rotating Stabilizer

Rotating Stabilizer

Helping stabilize weak grids and enable higher penetration of renewable energy

More Info Rotating Stabilizer