GE Vernova's structured naval motor range for electric and hybrid-electric ship propulsion from 4MW to 24MW. Harnesses our deep domain know-how to bring efficiency benefits of electric power to naval ships.

COMPACT INDUCTION MOTOR (CIM) FOR NAVAL APPLICATIONS

GE Vernova's structured naval motor range for electric and hybrid-electric ship propulsion from 4MW to 24MW. Harnesses our deep domain know-how to bring efficiency benefits of electric power to naval ships.

  • Specific for naval applications –powerful, variable speed electric motor
  • Shock-rated, proven in harsh environments.
  • Reduced acoustic signatures, ideally suited to noise-sensitive applications, for example ASW frigates.
  • Proven robust squirrel cage induction motor configuration with easily removable items for serviceability, improved maintainability and reliability.
  • Certified by marine classification societies and built to IEC standards.

Compact, Flexible Configuration:
  • Capable of gas turbine or diesel engine prime mover high torque operation.
  • Compact configuration flange mounted, self-lubricating bearings.
  • High or low speed operation.
  • Closed-air to closed-water cooling circuit, enabling high overall power density
Low Noise:
  • Integrated operation with SeaPulse MV3000 converter for low noise and vibration signature, and communication with ship systems.
  • Probably the quietest motor in the world.
  • Key noise suppression features built into drive train.
  • Patented noise and vibration features within machine.
High Redundancy:
  • Multi-phase winding arrangement for high redundancy.
  • Major components and full machine shock rated, validated by analysis and testing at full scale.

High speed induction motors 100 MW

High speed induction motors 100 MW

Electrification’s range of high speed motors provides high quality and reliability with low maintenance and long life.

More Info High speed induction motors 100 MW
Large Power Induction Motors (up to 40 MW)

Large Power Induction Motors (up to 40 MW)

Our induction motors are fully customizable to match our customers requirements at whatever speed, from the method of cooling to the smallest accessory.

More Info Large Power Induction Motors (up to 40 MW)
Medium Power Induction Motors

Medium Power Induction Motors

Our medium power induction motors' frame and stator have been specially developed to offer a highly efficient cooling, then allowing higher power ratings with smaller frame sizes.

More Info Medium Power Induction Motors
Advanced Induction Motor (AIM) for Naval applications

Advanced Induction Motor (AIM) for Naval applications

Electrification’s Advanced Induction Motor (AIM) solution is a multi-phase, power-dense induction motor specifically configured for naval marine propulsion applications.

More Info Advanced Induction Motor (AIM) for Naval applications
High Speed Synchronous Motors 2 poles

High Speed Synchronous Motors 2 poles

Our 2-poles turbo motors range up to 100 MW and 6,500 rpm and they can be developed to meet specific customers’ needs in order to cover all compressor or pump operating points.

More Info High Speed Synchronous Motors 2 poles
Synchronous Motors 4-6 poles

Synchronous Motors 4-6 poles

Our synchronous motors are designed and manufactured to operate efficiently in a technologically complex and regulated environment where reliability, availability, and ease of maintenance are critical.

More Info Synchronous Motors 4-6 poles
Low Speed Synchronous Motors 8 poles and above

Low Speed Synchronous Motors 8 poles and above

We offer a full range of horizontal and vertical synchronous motors, including direct-drive high torque density motors at speeds as low as 20 rpm.

More Info Low Speed Synchronous Motors 8 poles and above
Rotating Stabilizer

Rotating Stabilizer

Helping stabilize weak grids and enable higher penetration of renewable energy

More Info Rotating Stabilizer