Leveraging our vast experience in rotating machine technology

The global energy mix is changing, with more clean renewable energy sources being added to the grid. The intermittency of renewable energy sources has raised clear challenges to grid integration and its stability.

GE Vernova’s Rotating Stabilizers – our range of Synchronous Condensers – provide a CO2 free and cost-effective solution to replicate the synchronous inertia response provided by traditional thermal power generation.

Card Image
Efficient and reliable synchronous inertia

GE Vernova’s Rotating Stabilizers are high-inertia rotating machines that can support the grid network in delivering efficient and reliable synchronous inertia and can help stabilize frequency deviations by generating and absorbing reactive power.

Rotating Stabilizers can help reduce emissions and maintain grid performance by providing the same synchronous inertia as coal or gas power plants without the associated CO2 emissions and high running costs.

This flexible technology can be deployed as/when required by the system operator.

Rotating Stabilizers have three operating modes

Synchronous inertia support to the grid with instantaneous response to change in grid frequency

Power factor correction to provide continuous leading or lagging VArs

High power pulse generation enabling a high-power pulse from a weak power source

Features

EXTENDED SYSTEM SERVICES

  • The Rotating Stabilizer can provide several services including Synchronous Inertia Response (SIR), Steady/Dynamic Reactive Power, (SSRP/DRP) and an option for Fast Frequency Response (FFR) with larger converters
  • Supports the network grid when increasing non-synchronous penetration, and with wide scale distributed generation
  • Similar grid support capabilities as a CCGT power station
  • No grid disturbance with variable speed drive start.

PROVEN TECHNOLOGY

  • Based upon mature hydro power generator technology to deliver high reliability and low maintenance
Benefits

CO-LOCATED DISTRIBUTED GENERATION

  • Improves grid connection agreement and reduce overall costs
  • Stability at point of nonsynchronous generation
  • Voltage support to enable more active power
Available Configurations

Extended Power Quality Offering
Our wide range of electrification solutions include motors, generators and power electronics-based turbine starting static frequency converters (SFC) and static excitation equipment (SEE), variable speed drive systems for power plant auxiliary systems, MVDC, power quality systems and automation and controls.

Explore GE Vernova’s Rotating Stabilizer virtual reality product showcase
Video Thumbnail
Play Icon

An experience which has created an energy park substation virtual reality environment that brings our range to life, highlighting how our products are enabling more renewable to be added to the grid.

Efficient and reliable synchronous inertia

Rotating Stabilizers are high-inertia rotating machines that can support the grid network in delivering efficient and reliable synchronous inertia and can help stabilize frequency deviations by generating and absorbing reactive power.

Rotating Stabilizers can help reduce emissions and maintain grid performance by providing the same synchronous inertia as coal or gas power plants without the associated CO2 emissions and high running costs.

This flexible technology can be deployed as/when required by the system operator.

Card Image

Rotating Machines portfolio

Card Image

High Speed Induction Motors up to 100 MW Plus Icon Minus Icon

    Electrification’s range of high speed motors provides high quality and reliability with low maintenance and long life.

Card Image

Large Power Induction Motors (up to 40 MW) Plus Icon Minus Icon

    Our induction motors are fully customizable to match our customers requirements at whatever speed, from the method of cooling to the smallest accessory.

Card Image

Medium Power Induction Motors Plus Icon Minus Icon

    Our medium power induction motors' frame and stator have been specially developed to offer a highly efficient cooling, then allowing higher power ratings with smaller frame sizes.

Card Image

Advanced Induction Motor (AIM) for Naval applications Plus Icon Minus Icon

    Electrification’s Advanced Induction Motor (AIM) solution is a multi-phase, power-dense induction motor specifically configured for naval marine propulsion applications.

Card Image

Compact Induction Motor (CIM) for Naval applications Plus Icon Minus Icon

    Electrification’s structured naval motor range for electric and hybrid-electric ship propulsion from 4 MW to 24 MW. Using GE Electrification’s deep domain know-how to bring efficiency benefits of electric power to naval ships.

Card Image

High Speed Synchronous Motors 2 poles Plus Icon Minus Icon

    Our 2 poles turbo motors range up to 100 MW and 6,500 rpm and they can be developed to meet specific customers’ needs in order to cover all compressor or pump operating points.

Card Image

Synchronous Motors 4-6 poles Plus Icon Minus Icon

    Our synchronous motors are designed and manufactured to operate efficiently in a technologically complex and regulated environment where reliability, availability, and ease of maintenance are critical.

Card Image

Low Speed Synchronous Motors 8 poles and above Plus Icon Minus Icon

    We offer a full range of horizontal and vertical synchronous motors, including direct-drive high torque density motors at speeds as low as 20 rpm.

Latest News

GE Vernova to provide grid-stabilizing technology for Transgrid to support renewables rollout in Australia

View Article right arrow

GE Vernova to supply synchronous condensers to Elsewedy Electric

Read Post right arrow

GE Vernova’s Synchronous Condenser technology to stabilize grid on French island of Guadeloupe

View Article right arrow