Powersemi air-cooled (PA)

The descriptions PA56, PA75 and PA100 represent variants of the Powersemi air-cooled converter series. These converters are forced air-cooled and fitted with press pack thyristors in disc housings. Applications are drives in the high-power range and other voltage supply systems. In detail, these are applications feeding:

  • DC motors
  • Synchronous motors (LCI motor, cycloconverter, current-source DC link cycloconverter)
  • Asynchronous motors (cycloconverter)

The design and electrical specifications are based on our long experience with converters up to the highest power range. The Powersemi convinces through its modular design and robust technology. The converters offer a high industry standard and fully meet the requirements of operators of large industrial plants with regard to safety, serviceability and availability.

The PA56, PA75 and PA100 converter cubicles are designed in such a manner that any circuit configuration and operating mode on the basis of the three-phase bridge circuit can be implemented. The design concept considers the different requirements for converters in the high drive power range. The PA56, PA75 and PA100 units enable the implementation of unidirectional and bidirectional converters with power-symmetrical or non-symmetrical thyristor power sections.

Powersemi water-cooled (PW)

GE Vernova has long experience in design and manufacturing of high current stacks with diode or thyristor. Parallel connected semiconductor (Diode or Thyristor) in B6 or 1/2 B6 current circuit lead to high scalability of the converter with a current range of 12.5 kA up to 120 kA at voltages between 460 V and 2,000 V.

The modules of the PW and the components for the power electronics used in them offer the highest industrial standard. The design and electrical specifications are based on our long experience with converters up to the highest power range. The converters offer a high industry standard and fully meet the requirements of operators of large industrial plants with regard to safety, serviceability and availability.

The modules of the PW are designed in such a way that converter sets of any circuit configuration and operating mode can be implemented:

  • 6-, 12-, 24-pulse converters
  • Unidirectional and bidirectional converters
  • Converters with parallel thyristors/converter inserts
  • Unbalanced circular current-free bidirectional converters

For supplying:

  • DC motors
  • Synchronous machines (BL motor, direct converter, DI converter, starting converter)
  • Electrolysis
  • Battery feeds

Powersemi Thyristor Based Converters

Our high industry standard Powersemi for various applications

Powersemi air-cooled (PA)

The descriptions PA56, PA75 and PA100 represent variants of the Powersemi air-cooled converter series. These converters are forced air-cooled and fitted with press pack thyristors in disc housings. Applications are drives in the high-power range and other voltage supply systems. In detail, these are applications feeding:

  • DC motors
  • Synchronous motors (LCI motor, cycloconverter, current-source DC link cycloconverter)
  • Asynchronous motors (cycloconverter)

The design and electrical specifications are based on our long experience with converters up to the highest power range. The Powersemi convinces through its modular design and robust technology. The converters offer a high industry standard and fully meet the requirements of operators of large industrial plants with regard to safety, serviceability and availability.

The PA56, PA75 and PA100 converter cubicles are designed in such a manner that any circuit configuration and operating mode on the basis of the three-phase bridge circuit can be implemented. The design concept considers the different requirements for converters in the high drive power range. The PA56, PA75 and PA100 units enable the implementation of unidirectional and bidirectional converters with power-symmetrical or non-symmetrical thyristor power sections.

Powersemi water-cooled (PW)

GE Vernova has long experience in design and manufacturing of high current stacks with diode or thyristor. Parallel connected semiconductor (Diode or Thyristor) in B6 or 1/2 B6 current circuit lead to high scalability of the converter with a current range of 12.5 kA up to 120 kA at voltages between 460 V and 2,000 V.

The modules of the PW and the components for the power electronics used in them offer the highest industrial standard. The design and electrical specifications are based on our long experience with converters up to the highest power range. The converters offer a high industry standard and fully meet the requirements of operators of large industrial plants with regard to safety, serviceability and availability.

The modules of the PW are designed in such a way that converter sets of any circuit configuration and operating mode can be implemented:

  • 6-, 12-, 24-pulse converters
  • Unidirectional and bidirectional converters
  • Converters with parallel thyristors/converter inserts
  • Unbalanced circular current-free bidirectional converters

For supplying:

  • DC motors
  • Synchronous machines (BL motor, direct converter, DI converter, starting converter)
  • Electrolysis
  • Battery feeds

LV3000 AFE

LV3000 AFE

Reduced footprint, fewer parts and increased reliability

More info LV3000 AFE
LV7 Industry Drives

LV7 Industry Drives

Engineered drive solutions for coordinated drive and complex control applications

More info LV7 Industry Drives
MM7 Modular Multilevel Drives

MM7 Modular Multilevel Drives

Modular multilevel converter for various applications, based on proven and mature MV7 technology

More info MM7 Modular Multilevel Drives
MV3000 AFE

MV3000 AFE

Low voltage electrification and control for global industrial and energy applications

More info MV3000 AFE
MV7 Variable Frequency Drives (VSI)

MV7 Variable Frequency Drives (VSI)

Medium voltage, medium power drive technology for efficient and flexible power control

More info MV7 Variable Frequency Drives (VSI)
SD7000 Drives (LCI)

SD7000 Drives (LCI)

Drive technology delivering efficient and flexible control of electric power

More info SD7000 Drives (LCI)
Static Frequency and Excitation

Static Frequency and Excitation

The combination of Static Excitation Equipment and a Static Frequency Converter enables smooth generator starting while managing grid power variation, with one single interface to the power plant control.

More info Static Frequency and Excitation
VDM25000

VDM25000

GE Vernova's medium voltage VDM25000 drive is a modular, multiphase naval marine drive, fully shock-rated and available as direct sea water or fresh-water cooled.

More info VDM25000