Ensure grid compliance and network quality for high availability and productivity

GE Vernova's LV3 frequency converter for marine applications is characterized by a compact, modular design with a high power density, and it can be adapted to your specific needs. The overall concept is based largely on identical phase modules for all power classes. These modules are suitable for the specific climatic conditions and meet the particular technological requirements associated with marine class demands

Key Challenges
  • Maximum ROI, plant profitability
  • Minimize operation and maintenance costs
  • Minimize LCOE
  • Minimize plant downtime
Technical highlights
  • Power ratings: 1.5MW to 5MW
  • Voltage: 690V AC nominal ± 10%
  • Efficiency: >97% at full load
Key features
  • Integrated dynamic-brake
  • Filter-less, IP44 design
  • C3 or C4 capable enclosure
  • Multiple field-bus protocols
  • Compliant to all major grid codes
Benefits
  • Increased energy output
  • Reduced system cost
  • Reduced operation & maintenance cost
  • Fewer parts & increased reliability
  • Global engineering & service organization

LV3 Platform

Reduced footprint, fewer parts and increased reliability

Ensure grid compliance and network quality for high availability and productivity

GE Vernova's LV3 frequency converter for marine applications is characterized by a compact, modular design with a high power density, and it can be adapted to your specific needs. The overall concept is based largely on identical phase modules for all power classes. These modules are suitable for the specific climatic conditions and meet the particular technological requirements associated with marine class demands

Key Challenges
  • Maximum ROI, plant profitability
  • Minimize operation and maintenance costs
  • Minimize LCOE
  • Minimize plant downtime
Technical highlights
  • Power ratings: 1.5MW to 5MW
  • Voltage: 690V AC nominal ± 10%
  • Efficiency: >97% at full load
Key features
  • Integrated dynamic-brake
  • Filter-less, IP44 design
  • C3 or C4 capable enclosure
  • Multiple field-bus protocols
  • Compliant to all major grid codes
Benefits
  • Increased energy output
  • Reduced system cost
  • Reduced operation & maintenance cost
  • Fewer parts & increased reliability
  • Global engineering & service organization

Note to Ecodesign-Directive 2009/125/EC in conjunction with commission regulation (EU) 2019/1781

The Ecodesign Directive is the framework that sets requirements on all energy-related products within the European Union. Regulations made under this Directive set minimum energy efficiency requirements, ensuring that we reduce the energy consumption and environmental impact of our products. The relevant regulation for motors, AC drives and power drive systems is Regulation (EU) 2019/1781. In the United Kingdom, similar requirements are imposed by Statutory Instrument SI 2021 No. 745.

This is a regenerative drive according to EU 2019/1781 Art.2 (3) c), hence the requirements in section 3, and point (1), (2), and (5) to (10) of section 4 of Annex 1 shall not apply.

For more information, please contact us directly.

Most production processes must run continuously without interruptions 24 hours a day, 7 days a week. We’re there when and where you need us.

Local presence backed by a global organization

Our world class Global Customer Service and Support Center is available 24 by 365 days a year. We have strategic distribution centers and authorized distributors that carry extensive inventory for our Drives. We support your genuine replacement part needs any time or any place.

With a comprehensive global network of service engineers and technicians, GE Vernova is uniquely positioned to provide you with the knowledge, experience, and skills for the full range of your industrial service needs. From system design to maintenance and outage support, has the resources and capabilities to assure that you are maximizing your equipment's performance and reliability.

Single-source provider for start-up and commissioning of your equipment

Proper start-up and commissioning of power distribution and control equipment is vital to the long-term health of an electrical system. Our start-up and commissioning services provide the people and knowledge to complete the job right and on schedule with our start up and Commissioning Services, you can be assured that your equipment has been installed properly and meets the factory standards for operation.

Field Engineering Services

We offer a complete line of engineering services for:

  • Planned and on-demand engineering
  • Modifications and upgrades
  • Appraisals and studies (see auditing below)
  • Project engineering
  • Site remote diagnostics

Performance Auditing

Understanding the health of your drive system lets you plan maintenance, and equipment upgrades to meet productivity objectives. A drives Performance Audit is a comprehensive review of the system and its ability to maintain performance levels. Benefits include:

  • Improving system operation and reliability
  • Maximizing equipment capacity
  • Prolonging equipment life
  • Identifying opportunities to optimize equipment performance and spare parts inventory

Parts Repair/Replacement

Our flexible program lets you choose the solution that best fits your schedule and budget:

  • Test and certification – affordable option to verify inventory
  • Repair/return – most cost effective
  • Exchange - fastest method to receive reconditioned parts
  • Remanufactured - lower cost alternative to new parts
  • New - genuine OEM parts
  • Life-cycle solutions - extend the life of your drives with:
    • Scheduled drive part/service reviews
    • Proactive refurbishment programs
    • Whole drive services
image

LV7 Industry Drives

LV7 Industry Drives

Engineered drive solutions for coordinated drive and complex control applications

More Info LV7 Industry Drives
MM7 Modular Multilevel Drives

MM7 Modular Multilevel Drives

Modular multilevel converter for various applications, based on proven and mature MV7 technology

More Info MM7 Modular Multilevel Drives
MV3000 AFE

MV3000 AFE

Low voltage electrification and control for global industrial and energy applications

More Info MV3000 AFE
MV7 Variable Frequency Drives (VSI)

MV7 Variable Frequency Drives (VSI)

Medium voltage, medium power drive technology for efficient and flexible power control

More Info MV7 Variable Frequency Drives (VSI)
Powersemi Thyristor Based Converters

Powersemi Thyristor Based Converters

High industry standard Powersemi for various applications

More Info Powersemi Thyristor Based Converters
SD7000 Drives (LCI)

SD7000 Drives (LCI)

Drive technology delivering efficient and flexible control of electric power

More Info SD7000 Drives (LCI)
Static Frequency and Excitation

Static Frequency and Excitation

The combination of Static Excitation Equipment and a Static Frequency Converter enables smooth generator starting while managing grid power variation, with one single interface to the power plant control.

More Info Static Frequency and Excitation