MiCOM Agile P34x
Generator Protection Systems
GE Vernova's MiCOM Agile P34x generator protection relays provide flexible and reliable integration of protection, control, monitoring and measurement functions for a wide range of applications. The P34x relay platform is available in six models that cover most installations from small generators to sophisticated systems including generator-transformer applications and large variable speed double fed induction pumped storage machines.
Key features:
- Comprehensive protection functions, flexible communications options with a number of protocols and ports
- Generator turbine abnormal frequency protection monitors the accumulated time spent at each frequency band
- Check synchronization function with an option to compensate for magnitude and phase angle
- User-friendly programmable scheme logic allows easy customization of the protection and control functions
- Current loop analogue inputs and outputs for remote monitoring
- No internal batteries in GE Vernova-branded models – removes a maintenance item and eases air-freight logistics
- Binary inputs ESI48-4 EB2 compliant
- Binary inputs offer programmable pickup voltage thresholds and filtering enabling a truly universal application
- High break output contacts eliminate reliance on auxiliary devices
- Unique low frequency protection for variable speed double fed induction machines
- Rotor earth fault protection
- Harsh environment protection extends the life of the product
MiCOM Agile P34x
Generator Protection Systems
GE Vernova's MiCOM Agile P34x generator protection relays provide flexible and reliable integration of protection, control, monitoring and measurement functions for a wide range of applications. The P34x relay platform is available in six models that cover most installations from small generators to sophisticated systems including generator-transformer applications and large variable speed double fed induction pumped storage machines.
Key features:
- Comprehensive protection functions, flexible communications options with a number of protocols and ports
- Generator turbine abnormal frequency protection monitors the accumulated time spent at each frequency band
- Check synchronization function with an option to compensate for magnitude and phase angle
- User-friendly programmable scheme logic allows easy customization of the protection and control functions
- Current loop analogue inputs and outputs for remote monitoring
- No internal batteries in GE Vernova-branded models – removes a maintenance item and eases air-freight logistics
- Binary inputs ESI48-4 EB2 compliant
- Binary inputs offer programmable pickup voltage thresholds and filtering enabling a truly universal application
- High break output contacts eliminate reliance on auxiliary devices
- Unique low frequency protection for variable speed double fed induction machines
- Rotor earth fault protection
- Harsh environment protection extends the life of the product
What's New
The new software features:
- Enhanced power protection with 4 stages of single phase power/VAR (P341-6) and 4 stages of 3 phase power/VAR protection (P341-6)
- New minimum power setting reduced to 0.2%Pn for large generator reverse power applications
- Independent voltage dependent overcurrent (51V) and underimpedance (21) protection
- IEC 61850 Edition 2 support - with support for Ed 2 test modes for online testing.
- IEEE 1588 Precision Time Protocol - efficient time synchronizing direct from the substation LAN.
- Editable Logical Nodes/Devices - to customize the IEC 61850 modelling and maximize interoperability.
- Role based access control (RBAC) for centralized authentication.
- Authorization and account management via RADIUS, and directly on the relay.
- Security Event Management via Syslog.
- Duplicate GOOSE Rejection - Defense against incorrect publishing of out-of-sequence or duplicated GOOSE messages by other devices on the network.
- SNMP version 2c and cybersecure v3 - network management tools can monitor protection IEDs.
- New Ethernet Board - Improved traffic density handling, PRP, HSR and RSTP supported in the same order option for standardization.
Overview
GE Vernova's Agile P34x generator protection solutions provide extensive functionality to meet all generator and generator - transformer applications, including differential protection for fast and selective tripping of phase and earth faults. All generator protection, control, monitoring, recording and communications components are housed within one box, and the solutions are accompanied by a comprehensive library of hardware options, protection and control functions to meet system requirements.
Key benefits:
- Extensive condition based monitoring features for generators and transformers
- Graphical programmable scheme logic eases protection scheme creation and avoids the need for external logic controllers
- Range of different protocols (MODBUS, DNP3, IEC 60870-5-103 and IEC 61850) are available
- IEC 61850 / DNP3.0 redundant Ethernet, supporting self healing ring, RSTP, dual homing, PRP or HSR
- Programmable curves for easy protection customization
Main characteristics:
- Sensitive rotor earth fault protection using low frequency injection method
- Harsh Environment Option to protect against corrosive gases such as H2S or SO2
- Generator and transformer thermal overload, transformer loss of life and through fault monitoring
- Extensive protection for large machines such as pole slipping and 100% stator earth fault protection (3rd harmonic and low frequency injection method)
ANSI ® Device Numbers and Functions
| Device Number | Function |
|---|---|
| 87GT | Generator/transformer differential |
| 50DT | Interturn (Split Phase) |
| 50/51/67 | Directional/non directional, instantaneous/time delayed phase overcurrent |
| 50N/51N | Non directionnal, instantaneous/time delayed phase earth fault |
| 67N/67W | Sensitive directional ground fault / wattmetric ground fault |
| 64 | Restricted ground fault |
| 51V | Voltage dependent over current |
| 21 | Under impedance |
| 59N | Neutral voltage displacement/residual overvoltage, interturn -measured,derived |
| 27/59 | Under/Over voltage |
| Device Number | Function |
|---|---|
| 81U/81O/81R | Under/over frequency/rate of change of frequency |
| 81AB | Turbine abnormal frequency |
| 32P/Q | Forward/Reverse, under/over Power/Var |
| 40 | Loss of field |
| 46T | Negative phase sequence thermal |
| 46OC | Negative phase sequence overcurrent |
| 47 | Negative phase sequence overvoltage |
| 49G/T | Stator/Transformer thermal overload |
| 24 | Overfluxing |
| 78 | Pole slipping |
| 27TN/59TN | 100% stator ground fault (3rd harmonic neutral under/over voltage) |
| 64S | 100% Stator ground fault (low frequency injection) with GPM-S |
| Device Number | Function |
|---|---|
| 50/27 | Unintentional energization at standstill |
| 50BF | CB Fail |
| 25 | Check synchronizing |
| 64R | Rotor ground fault (available with CLIO option and P391) |
| RTD | RTD Measurement |
| CTS | CT Supervision |
| VTS | VT Supervision |
| PSL | Programmable Logic |
| TCS | Trip Circuit Supervision |
| Lol/Thru | Loss of life/Thru fault monitor |
Agile P34x Models
P342 Small Generator Management IED.
P343 Medium to Large Sized Generator Management IED
P345 Large Generator Management IED with 100% Stator Earth Fault
P346 Small Generator Management IED with Differential
P348 Variable Speed Double Fed Induction Machine protection IED
P391 Rotor Earth Fault Unit
GPM-S 100% stator earth fault unit (20Hz injection), used with the P345
Manufacturing for P342 has been discontinued. As an alternative, please refer to 889.
Manufacturing for P344 has been discontinued.
Manufacturing for P346 has been discontinued. As an alternative, please refer to P343, 889, G60 or G30.
Manufacturing for P348 has been discontinued. Please contact us to discuss alternatives.
MiCOM S1 Agile
Key benefits:
- Powerful, free of charge, PC toolsuite
- Optimum management of the installed base, structured as per the substation topology
- Intuitive and versatile interface with file management facilities
- Logical structure based on substation, voltage level and bay
- Version control and cross-checking facilities for IED settings
- Real-time measurement visualization – MiCOM S1 Agile extends to all MiCOM Agile IEDs - including P847 PMU and busbar schemes
Engineering Tool Suite
S1 Agile is the truly universal PC tool for MiCOM Agile relay, assemble all tools in a palette for simple entry, with intuitive navigation via fewer mouse-clicks. No-longer are separate tools required for redundant Ethernet configuration, phasor measurement unit commissioning, busbar scheme operational dashboards, programmable curve profiles or automatic disturbance record extraction – applications are embedded. MiCOM S1 Agile supports all existing MiCOM, K-Series and Modulex, including a utility for automatic conversion of setting files from previous generations of numerical relays like K-series and MiCOM P20 to the latest P40 Agile models.
To move to the future, with no loss of functionality, no loss of device support, and full compatibility with your installed base and system architecture – request a copy of S1 Agile with the contact form link below.
Key features in the MiCOM S1 family:
- GE Vernova’s integrated engineering tool that provides users with access to automation IED configuration and record data
- Integrated configuration and monitoring features
- Send and extract setting files
- Event and disturbance record extraction and analysis
MiCOM S1 Agile software request
To receive the MiCOM S1 Agile, please use our Contact form. This will also ensure that you are kept up-to-date with the latest enhancements, including updates and bug fixes.
Refurbishment Solutions
GE Vernova’s latest MiCOM P340 models offer a perfect functional match for LGPG relay from the heritage installed-base brands of GEC Measurements, GEC Alsthom, GE VERNOVA and Areva:
Refurbishment Solutions – “If It’s Blue Think to Renew”
GE Vernova’s latest MiCOM P340 series models P341 to P348 inclusive offer an ideal path to refurbish an older installed base of MiCOM P340 relays. Whether those older products were initially sold as GE VERNOVA or AREVA-branded products, newer models retain pin-pin refurbishment capability. Advantageously, users can benefit from the advancements made in protection, control, communications, hardware that have taken place in the intervening years. The new P40 retains form, fit and function compatibility but delivers the latest platform and software ready for today’s environment, and for future-proofed application for the decades ahead. Pin-Pin Upgrade Methodology:
- Take the order code (CORTEC) of the older relay being removed, typically a blue case relay
- Translate to today’s latest GE Vernova MiCOM model, adding Ethernet options if required
- Order the new P40 relay
- Extract settings and logic, use S1 Agile toolsuite to convert settings
- Detach the terminal blocks from old relay, leaving wiring attached / detach terminal blocks from the new.
- Carefully examine the terminal blocks to see that no physical damage has occurred since installation
- Mount new relay. Old relay blocks fit straight onto the new relay - safer, less wiring to reconnect.
- It is recommended to apply rated current and voltage to the relay CT/VT inputs during secondary injection testing to check the continuity of the CT/VT terminal block connections to the relay.
- Download converted files
- Test, return circuit to service with only minutes of downtime
Contact us for advice and support