MIGII Generator Protection System - Legacy
Manufacturing for this product has been discontinued. As an alternative, please refer to the Multilin 339, 345, 850 or P40 Agile P34x relays.
The MIGII, part of the M II Family of economical and highly functional digital relays, provides comprehensive protection for small generators. It can also be used to protect small motors, or as a backup protection for transformers, and large motors. To complement its protection and control features, the MIGIIs user-friendly controls and plug and play EnerVista compatible setup software make this product very easy to configure and use.
Features & Benefits
- Reduce troubleshooting and maintenance cost - event recording, and analog/digital oscillography
- Design flexibility - Easy to use programming logic
- Access to information - Modbus RTU™ communications
- Configurable logic, curves, digital I/Os, and LEDs
- Flash memory for product field upgrade
- Two settings groups
- Password protection for local operation
- Automatic display of last fault information
- AC/DC power supply
- Access via front panel keypad or communication links
- EnerVista compatible
- Isolated RS232 port
Applications
- Main protection for small generators and motors
- System Component for large generator packages
- Main protection for standby/critical power
- Back up protection for transformers & large motors
Protection & Control
- Complete time & instantaneous phase, neutral and ground overcurrent
- Thermal image protection
- Circuit breaker control (open and close)
- Negative Sequence
- Restricted Ground Differential Element
- Undercurrent
- Maximum number of starts
- Locked rotor
- Configurable I/O
- Six outputs: trip, service, 4 auxiliary
- 4 preconfigured overcurrent curves (ANSI, IEC)
Monitoring & Metering
- 24-event record
- Analog/digital oscillography
- Per phase current metering
- Monitoring of the last 5 trips information from the display
User Interface
- 2x16 character LCD display
- 6 LED indicators, 4 configurable in function and color
- Front RS232 and rear RS485 ports using ModBus RTU protocol up to 19,200 bps
- EnerVista software - an industry leading suite of software tools that simplifies every aspect of working with GE Vernova Multilin devices
MIGII Generator Protection System - Legacy
Manufacturing for this product has been discontinued. As an alternative, please refer to the Multilin 339, 345, 850 or P40 Agile P34x relays.
The MIGII, part of the M II Family of economical and highly functional digital relays, provides comprehensive protection for small generators. It can also be used to protect small motors, or as a backup protection for transformers, and large motors. To complement its protection and control features, the MIGIIs user-friendly controls and plug and play EnerVista compatible setup software make this product very easy to configure and use.
Features & Benefits
- Reduce troubleshooting and maintenance cost - event recording, and analog/digital oscillography
- Design flexibility - Easy to use programming logic
- Access to information - Modbus RTU™ communications
- Configurable logic, curves, digital I/Os, and LEDs
- Flash memory for product field upgrade
- Two settings groups
- Password protection for local operation
- Automatic display of last fault information
- AC/DC power supply
- Access via front panel keypad or communication links
- EnerVista compatible
- Isolated RS232 port
Applications
- Main protection for small generators and motors
- System Component for large generator packages
- Main protection for standby/critical power
- Back up protection for transformers & large motors
Protection & Control
- Complete time & instantaneous phase, neutral and ground overcurrent
- Thermal image protection
- Circuit breaker control (open and close)
- Negative Sequence
- Restricted Ground Differential Element
- Undercurrent
- Maximum number of starts
- Locked rotor
- Configurable I/O
- Six outputs: trip, service, 4 auxiliary
- 4 preconfigured overcurrent curves (ANSI, IEC)
Monitoring & Metering
- 24-event record
- Analog/digital oscillography
- Per phase current metering
- Monitoring of the last 5 trips information from the display
User Interface
- 2x16 character LCD display
- 6 LED indicators, 4 configurable in function and color
- Front RS232 and rear RS485 ports using ModBus RTU protocol up to 19,200 bps
- EnerVista software - an industry leading suite of software tools that simplifies every aspect of working with GE Vernova Multilin devices