MIW II Directional Power Protection System - Legacy
Manufacturing for this product has been discontinued. As an alternative, please refer to the Multilin 350 or 889 relays.
The MIW II, a member of the M II Family of Relays, is a digital device that provides directional power and loss of field protection for generators. Operation of the MIW II is based on the calculated direction of 3 phase power flow. The MIW II can be ordered with either one of the following two option packages:
- Four protection elements for directional power
- Three protection elements for directional power, one loss of field element, and one fuse failure element
Features & Benefits
- Configurable logic, curves, I/Os and LEDs
- Flash memory for field upgrades
- Two settings groups
- Password protection for local operation
- Automatic display of information from last 5 faults
- Drawout case for easy maintenance
- AC/DC power supply
- Access via front panel keypad or communication links
- Diagnostic features - event recording and analog/digital oscillography
- Isolated front RS232 serial port
Applications
- Controlling power flow in AC generator applications of any size
Protection & Control
- Available versions are three power protection elements (32_x) for MIWII1000 and four power protection elements for MIWII2000
- Loss of field/excitation protection element (40)
- VT fuse failure protection element (60)
- 6 outputs, four configurable, plus trip and alarm
Monitoring & Metering
- Metering values for Ia, voltage values, P, Q, S, V1, V2, and angle
- 24-event record
- Analog/digital oscillography - 24 cycles at 8 samples per cycle
- Information displayed on last 5 relay trips
User Interface
- 2x16 character LCD display
- 6 LED indicators with 4 configurable in function and in color
- Front RS232 and rear RS485 ports using ModBus® RTU protocol up to 19,200 bps
- EnerVista software - an industry leading suite of software tools that simplifies every aspect of working with GE Vernova Multilin devices
MIW II Directional Power Protection System - Legacy
Manufacturing for this product has been discontinued. As an alternative, please refer to the Multilin 350 or 889 relays.
The MIW II, a member of the M II Family of Relays, is a digital device that provides directional power and loss of field protection for generators. Operation of the MIW II is based on the calculated direction of 3 phase power flow. The MIW II can be ordered with either one of the following two option packages:
- Four protection elements for directional power
- Three protection elements for directional power, one loss of field element, and one fuse failure element
Features & Benefits
- Configurable logic, curves, I/Os and LEDs
- Flash memory for field upgrades
- Two settings groups
- Password protection for local operation
- Automatic display of information from last 5 faults
- Drawout case for easy maintenance
- AC/DC power supply
- Access via front panel keypad or communication links
- Diagnostic features - event recording and analog/digital oscillography
- Isolated front RS232 serial port
Applications
- Controlling power flow in AC generator applications of any size
Protection & Control
- Available versions are three power protection elements (32_x) for MIWII1000 and four power protection elements for MIWII2000
- Loss of field/excitation protection element (40)
- VT fuse failure protection element (60)
- 6 outputs, four configurable, plus trip and alarm
Monitoring & Metering
- Metering values for Ia, voltage values, P, Q, S, V1, V2, and angle
- 24-event record
- Analog/digital oscillography - 24 cycles at 8 samples per cycle
- Information displayed on last 5 relay trips
User Interface
- 2x16 character LCD display
- 6 LED indicators with 4 configurable in function and in color
- Front RS232 and rear RS485 ports using ModBus® RTU protocol up to 19,200 bps
- EnerVista software - an industry leading suite of software tools that simplifies every aspect of working with GE Vernova Multilin devices