GE Vernova provides cost effective solutions to facilitate the electric stress control of your equipment. Our bushings for electrical transmission offer AC and DC solutions with high-value customer benefits: longer lifetime and higher reliability, increased safety, no maintenance and installation flexibility.

Since 1923, GE Vernova's bushings have been synonymous with excellence, quality and competence in the high voltage field. GE Vernova has its manufacturing plant and center of competence and development in Sesto San Giovanni (Milan), Italy.

Motivated to provide you with innovative and superior quality products, our vision remains focused on meeting customer requirements while anticipating and exceeding the needs of a continuously changing market.

GE Vernova's solution advantages: RIP, OIP, Hybrid and now RIS Bushings for AC & DC Applications
  • NEW!  Fire-resistant, explosion-proof, and environmentally friendly Resin-Impregnated Synthetics (RIS) Bushings up to 420 kV for power transformers, interchangeable with our RIP bushings
  • RIP - Resin Impregnated Paper up to 550 kV for power transformers
  • RIP - Resin Impregnated Paper up to 36 kV and 45 kA for generator
  • OIP - Oil Impregnated Paper for voltages up to 1200 kV for power transformers
  • SF₆ insulated up to 800 kV for GIS
  • HVDC – High Voltage Direct Current:
    • SF₆ insulated through-wall bushings and up to 800 kV
    • Hybrid SF₆  - OIP insulated transformer bushings up to 800 kV
  • Grading capacitor is encased by special fiberglass cones that ensure a triple barrier system between the transformer oil and the valve room. Hence Oil from the transformer cannot flow into the valve hall.
  • Direct gas leakages to the transformer are not possible thanks to pressure sensors installed on the OIP section prevents direct gas leakages to the transformer.
  • Oil in the grading capacitor ensures excellent thermal performances, specifically for higher current ratings (≥4500 A) and harmonics due to the convertor operation. Risk of pollution of grading capacitor is eliminated due to non-exposure of paper roll during the installation of Bushing on Transformer
  • RIP insulated transformer bushings up to 550 kV

Bushings

GE Vernova provides cost effective solutions to facilitate the electric stress control of your equipment. Our bushings for electrical transmission offer AC and DC solutions with high-value customer benefits: longer lifetime and higher reliability, increased safety, no maintenance and installation flexibility.

Since 1923, GE Vernova's bushings have been synonymous with excellence, quality and competence in the high voltage field. GE Vernova has its manufacturing plant and center of competence and development in Sesto San Giovanni (Milan), Italy.

Motivated to provide you with innovative and superior quality products, our vision remains focused on meeting customer requirements while anticipating and exceeding the needs of a continuously changing market.

GE Vernova's solution advantages: RIP, OIP, Hybrid and now RIS Bushings for AC & DC Applications
  • NEW!  Fire-resistant, explosion-proof, and environmentally friendly Resin-Impregnated Synthetics (RIS) Bushings up to 420 kV for power transformers, interchangeable with our RIP bushings
  • RIP - Resin Impregnated Paper up to 550 kV for power transformers
  • RIP - Resin Impregnated Paper up to 36 kV and 45 kA for generator
  • OIP - Oil Impregnated Paper for voltages up to 1200 kV for power transformers
  • SF₆ insulated up to 800 kV for GIS
  • HVDC – High Voltage Direct Current:
    • SF₆ insulated through-wall bushings and up to 800 kV
    • Hybrid SF₆  - OIP insulated transformer bushings up to 800 kV
  • Grading capacitor is encased by special fiberglass cones that ensure a triple barrier system between the transformer oil and the valve room. Hence Oil from the transformer cannot flow into the valve hall.
  • Direct gas leakages to the transformer are not possible thanks to pressure sensors installed on the OIP section prevents direct gas leakages to the transformer.
  • Oil in the grading capacitor ensures excellent thermal performances, specifically for higher current ratings (≥4500 A) and harmonics due to the convertor operation. Risk of pollution of grading capacitor is eliminated due to non-exposure of paper roll during the installation of Bushing on Transformer
  • RIP insulated transformer bushings up to 550 kV

The technology

RIP
Resin Impregnated Paper
  • Up to 550 kV
  • Power transformers (oil-to-air, oil-to-oil, oil-to-SF₆)
  • Through-wall applications
  • AC Generators
RIS
Resin Impregnated Synthetics 
  • Up to 420 kV
  • Power transformers (oil-to-air)
OIP
Oil Impregnated Paper
  • Up to 1200 kV
  • Power transformers (oil-to-air, oil-to-oil, oil-to-SF₆)
  • Through-wall applications
Hybrid
  • DC converter bushing up to 800 kVDC
  • Based on two technologies: OIP+SF₆ or RIP+SF₆
SF₆ insulated
  • Up to 800 kV
  • GIS, GIL and dead tank (air-to-SF₆)
  • Through-wall applications
  • Design parts patented

Power Transformers Bushings

OIP technology

Oil to air transformer bushings, for the connection to the HV transmission or distribution system

36-1200 kV52-170 kV25-765 kV
PNOPSOPAO

Oil to SF₆ for the connection to the SF₆ metal enclosed bus ducts

72,5-1050 kV
POBO

Oil to oil for the connection to the HV cables

72,5-1050 kV
PCTO
RIP technology

Resin Impregnated Paper transformer bushings

24-550 kV72,5-245 kV24-52 kV72,5-420 kV
PNR
Oil to air application
PCTR
Oil to oil application
PTFR/PTHR
Oil to air transformer bushings
POBR
Oil to SF₆ application

Power Generator Bushings 

RIP technology

Generator High Current RIP bushing up to 30 kV-45000 A
PGFR 

Wall Bushings
Gas insulated technology air to air

up to 800 kV AC & DC applications 

PWS (AC solution) and PWHS (DC solution)

OIP Technology

Up to 420 kV - PWO

-----

DC converters bushings

Hybrid technology for DC converter bushings (OIP + SF₆ up to 1,100 kV; RIP + SF₆ above 420 kV)

PHI

GIS bushings

Up to 550 kV

PABS

Grid’s Resin Impregnated Paper (RIP) bushing passes an impressive internal arc test

In October 2013, an internal arc test was performed on a 420 kV RIP transformer bushing, type PNR 420 kV 1250A, in ZKU independent high voltage and high power test laboratory in Prague, Czech Republic.

The main aims of this test were to demonstrate the RIP bushing’s explosion proof capabilities, and to check its safety in the case of very dangerous events following an internal severe electrical fault.

To demonstrate this, a 420 kV normal production bushing was subject to an internal arc test with a short circuit current of 63 kA applied for 0.5 s. Safety is demonstrated if no parts are projected outside a circular safety area of 3 m radius around the bushing, and if no explosive events occur in the air side, i.e. the top part, of the bushing.

This video shows the effect of the simulated fault. The value of the measured injected energy during this test is impressive. The energy amounted to 13 MJ, which is equivalent to a 1000kg mass launched at a speed of 580 km/h or 360 mph!

This test, typical for other components such as instrument transformers, is a first for transformer bushings. In 2011 GE VERNOVA Grid was the first in the world to perform such an internal arc test on a 420 kV bushing based on the traditional oil-impregnated-paper technology and now it has repeated this success on the new 420 kV bushing, based on RIP technology.

Grid R&D teams have successfully tested our 820 kV/4500 A Bushings for HVDC converters, placing us as one of only three players to manufacture this technology. The bushings were designed in Milano, Italy and have now been fully type-tested and successfully completed their temperature rise tests over the rated current limit to confirm their suitability to meet all requirements.