GE Vernova's T210 GIS is a field-proven solution with high availability that meets the challenges of networks up to 800 kV for power generation, transmission, distribution, tertiary and heavy industry applications. The T210 is one of the most compact GIS solutions available at 800 kV with a footprint 65% below the market average. It is comprised of small, light components making it easy to handle.

The T210 is environmentally friendly and features one of the lowest gas weights on the market along with an advanced SF₆ sealing system. Full digital monitoring control and protection capabilities enable smart grid integration.

Building on GE Vernova's GIS experience of more than 50 years, the T210 provides high availability and current transformers outside SF₆.

T210 up to 800 kV

Gas-Insulated Substations up to 800 kV

GE Vernova's T210 GIS is a field-proven solution with high availability that meets the challenges of networks up to 800 kV for power generation, transmission, distribution, tertiary and heavy industry applications. The T210 is one of the most compact GIS solutions available at 800 kV with a footprint 65% below the market average. It is comprised of small, light components making it easy to handle.

The T210 is environmentally friendly and features one of the lowest gas weights on the market along with an advanced SF₆ sealing system. Full digital monitoring control and protection capabilities enable smart grid integration.

Building on GE Vernova's GIS experience of more than 50 years, the T210 provides high availability and current transformers outside SF₆.

Customer Benefits

Customer Benefits

Main Characteristics

Environment friendliness
  • Lowest gas weight on the market
  • First-in-class SF₆ sealing system
High availability
  • Design grounded by 50 years of experience
  • Current transformers outside SF₆
Low costs of land and civil works
  • Most compact GIS: footprint 65% below market average
Shortest site works
  • Light and small components, easy to handle
Smart grid features
  • full-digital monitoring, control and protection
 

Specifications

General ratings
Reference electrotechnical standardsIEEE/IEC
Voltages765/800 kV
Withstand voltages 
- Short-duration power-frequency, phase-to-earth / across isolating distance960/1270 kV
- Switching impulse, phase-to-earth / across open switching device1550/1200 (+653) kVp
- Lightning impulse, phase-to-earth / across isolating distance2100 /2100 (+460) kVp
Continuous current5000 A
Short-time withstand current50 kA
Peak withstand current125 kAp
Circuit-breaker ratings
First-pole-to-clear factor1.3
Short-circuit breaking current50 kA
Short-circuit making current125 kAp
Breaking time<45ms
Pre-insertion resistor rating>340 Ω
Mechanical enduranceM2 class
Disconnector ratings
Bus-transfer current switching capability1600/40 (3200/300 option) A/V
Mechanical enduranceM2 class