Risk Based Inspection 581 Deployment
Deploy RBI for the First Time
The following table outlines the steps that you must complete to deploy and configure this module for the first time.
These tasks may be completed by multiple people in your organization. We recommend, however, that the tasks be completed in the order in which they are listed.
Before you begin completing these tasks, review the system requirements for this module to identify the supported features for this module in APM.
Step | Task | Notes |
---|---|---|
1 | Assign Security Users to one or more of the Security Roles used in RBI. | This step is required. |
2 | Add the following types of RBI 581 users to at least one TM Security Group:
| This step is required only if you are using the integration between the RBI 581 and Thickness Monitoring modules |
3 | Select the Is a Unit? check box in Functional Location records that represent units in your facility. | This step is required, and marks Functional Location records as Process Units. |
4 | Using the Belongs to a Unit relationship, link Equipment records to Functional Location records representing units to which that equipment belongs (i.e., the Is a Unit? check box is selected). | This step is optional. |
5 | Add the RBI-581 tab to the datasheet of the following families:
| This step is required only for families for which you have customized the datasheet. |
6 | Using Configuration Management, import the following files located in the C:\Meridium\DbUpg\MI_DB_MASTER_4030000\4030000\20_IEU\50_Other\2_RecordsLinks folder:
Note: Contact GE APM Services to retrieve the files to import. | This step is required only if you are deploying RBI 581 on an existing database. This will create data mappings between families in RBI 581. Important: These data mapping records are used in RBI 581 and Risk Based Inspection. After you complete this step, all existing changes to data mapping in the RBI 581 and Risk Based Inspection will be reverted to baseline. All customization for data mappings will be lost. Do not perform this step unless your organization will be satisfied with the baseline data mappings, or you are prepared to customize the records again following the execution of the script. |
7 | Using Configuration Manager, import the following files located in the C:\Meridium\DbUpg\MI_DB_MASTER_4030000\4030000\20_IEU\50_Other\2_RecordsLinks folder:
Important: Contact GE APM Services to retrieve the files to import. | This step is required. This will update the RBI Strategy Mapping Composite entities, overwriting the existing ones. |
8 | Update Risk Matrix Mappings and Policies to account for overridden financial consequence for RBI 581 Risk Analyses. | The Operations Category on the Risk Matrix does not account for overridden financial consequence for RBI 581 Risk Analyses. If you are using this feature, you are required to update your Risk Matrix Mappings and Policies by following KBA 000035710. |
9 | Add RBI Component Types to the MI RBI COMPONENT TYPES system code table. | This step is required only if you want to use additional RBI Component type records that are not provided in the baseline APM database. |
10 | Add data mapping for Date in Service field in RBI 581 HE Bundle Damage Evaluation from Component Date in Service field in RBI Components. For more information, refer to KBA 000071057. | This step is only required if you are using RBI 581 HE Bundle Damage Evaluation and you want to automatically set the Date in Service field from the related RBI Component. |
11 | Add RBI Risk Matrix Mapping records for each input nodes in the MI_581HETB-DEF-RISK_MAPPING-OPERATIONS policy and link those records to your custom risk matrix. Additionally, you may need to update the policy to have valid Risk Matrix values for your customized matrix. For more information, refer to KBA 000054901. Note: If you are not using the baseline policy, the new policy name must contain the family ID MI_581HETB. | This step is required only if you have a customized risk matrix configured and if you are using RBI 581 HE Bundle Damage Evaluations. |
Add the RBI-581 Tab to Criticality RBI Component Datasheets
Before You Begin
Note: You must repeat this procedure for each Criticality RBI Component datasheet that you have customized.
If you have customized the datasheet for one or more of the Criticality RBI Components, after activating the RBI 581 license, you must perform the following procedure to add the RBI-581 section to those customized datasheets. The following table indicates the fields that must appear on each datasheet.
Caption | Field ID | Criticality RBI Component - Cylindrical Shell | Criticality RBI Component - Exchanger Bundle | Criticality RBI Component - Exchanger Header | Criticality RBI Component - Exchanger Tube | Criticality RBI Component - Piping | Criticality RBI Component - Tank Bottom |
---|---|---|---|---|---|---|---|
Base Material | Base MaterialMI_CCRBICOM_BASE_MATER_C | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
Cladding Material | MI_CCRBICOM_CLADDING_MATERIL_C | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
Cladding Present | MI_CCRBICOM_CLADDING_PRESENT_L | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
CM Corrosion Rate | MI_CCRBICOM_CM_COR_RT_C | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
Coefficient Y Material | MI_CCRBICOM_COEFFICNT_Y_MTRL_C | ✕ | ✕ | ✕ | ✕ | ✓ | ✕ |
Corrosion Allow | MI_RBICOMPO_CORRO_ALLOW_N | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
Detection System | MI_CCRBICOM_DETECTION_SYSTEM_C | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
Fluid Velocity | MI_CCRBICOM_FLUID_VELOCITY_N | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
Furnished Cladding Thk | MI_CCRBICOM_FRNSHD_CLDDG_THK_N | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
Geometry Type | MI_CCRBICOM_GEOMETRY_TYPE_C | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
GFF Component Type | MI_CCRBICOM_GFF_COMPO_TYPE_CHR | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
Has Release Prevention Barrier? | MI_CCRBICTB_HAS_RELEA_PREVE_F | ✕ | ✕ | ✕ | ✕ | ✕ | ✓ |
Is Intrusive? | MI_RBICOMPO_IS_INTRU_CHR | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
Isolation System | MI_CCRBICOM_ISOLA_SYSTE_CHR | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
Liner Present | MI_CCRBICOM_LINER_PRESE_CHR | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
Liner Type | MI_CCRBICOM_LINER_TP_C | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
Minimum Structural Thickness | MI_CCRBICOM_MNMM_STRCTRL_THS_N | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
Mitigation System | MI_CCRBICOM_MITIGATION_SYSTM_C | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
Percent Liquid Volume | MI_RBICOMPO_PER_LIQ_VOL_N | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
pH of Water | MI_CCRBICOM_PH_OF_WATER_N | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
Specified Tmin | MI_CCRBICOM_SPECIFIED_TMIN_N | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |
Total Acid Number | MI_CCRBICOM_TOTAL_ACID_NUMBR_N | ✓ | ✓ | ✓ | ✓ | ✓ | ✓ |