APM Release Notes v2.2
Provides a list of new and updated features for this release, as well as any resolved issues, limitations, and known issues.
New and Updated Features
Data
- Link asset and time series data.
- Change time series data source configuration without restarting service.
- Maintain Raw tag name.
- Round time series data based on tenant configuration.
- Ability to query data by tag level attributes.
- Support custom attributes for S2C.
- S2C stamps tenant ID on every data point.
Analytics:
- Execute an analytic, UI re-factoring for deployment configuration.
Asset:
- Manage tag alias.
- View asset details page.
- Ability to view tag class definition.
- Ingestion of tag classifications.
- In addition to ingesting tags, you can add, update, and delete tags through the APM user interface.
- Prefix
<assetid>
not required for tag sourceid
.You do not have to add the prefix
<assetid>
to the tag sourceid
when ingesting tags as long as you match the time seriestagid
to theid
intags{}
.
Tenancy, User Management, Biz Ops:
- Permission Sets:
- Previously called Roles.
- View permissions associated with permission set.
- SmartSignal Evidence - Setup SmartSignal Evidence.
- SmartSignal Host and Tenant - Setup SmartSignal Host and Tenants.
- SmartSignal Mapping - Setup SmartSignal Analytic.
- Tenant setup and configuration:
- Initial tenant setup.
- Change password for ingestor.
- User profile configuration – Change UAA password.
Alert Management:
- Change an alert profile to a different alert profile at runtime from an alert detail page.
- Create and save manual alerts.
- Alert filters – Select multiple values for alert types.
- View asset alias with Alert Inbox.
Case Management:
- Filter case list:
- View and apply defined set of case filters.
- Sort case Inbox by case creation and severity, ascending or descending .
- View asset alias name within Inbox.
- Multiple alerts as case evidence – Link an alert and view in a case.
- Add and edit external Case IDs.
Visualization:
- Enhanced analysis:
- Multiple charts.
- Drag-and-drop tags to a chart.
- Mute and unmute tags.
- Add child asset tags.
- Display tags in Search or Groups by GE Alias, Customer Source, or Tag Description.
- Alert View Template:
- Create customized analysis views to associate with an alert profile.
- Associate an analysis view with an alert profile.
- Search analysis views to associate with an alert profile.
- Save analysis session.
- Zoom x/y axis for selected chart.
- Save tags in a template without data.
- View plotted tag information.
- Configurable Dashboard:
- Add or delete dashboard view.
- Add or delete card to dashboard view.
- Create card repository.
- Add cards from repository.
Resolved Issues
Resolved issues are those defects that have been fixed for the release.
Tracking ID | Description |
---|---|
DE15720 | When the user has no roles assigned, it displays the option as Logout or contact admin. Cannot logout successfully. |
DE16323, DE16326, DE16330, DE16344, DE16484, DE16485 | Various errors with functionality using IE11. |
DE17326 | After an alert profile is saved, you can save again. An error message appears as "An error occurred while saving the profile." |
Limitations
Limitations are issues that document performance or system behaviors that may pertain to things such as the APM application, the operating system, or the browser.
The following functionality may experience performance degradation if limitations are exceeded:
Function | Limitation |
---|---|
Alert query | 3 to 5 seconds, depending on the number of alerts on the alerts table. |
Asset bulk ingestion – single ingestion | 250 assets with 200 tags per asset in a single ingestion. |
Asset incremental ingestion | 1 new asset, 1000 tags per asset. |
Asset query – list tags | 200 tags. |
Cases query | More than 5 cases. |
Time series incremental ingestion | 2 concurrent transactions of time series ingestions are made with 5 new assets, 20 tags per asset, and 5 data points per tag. |
Time series ingestion | Not more than 5,000 tags in a single transaction. |
Function | Limitation |
---|---|
APM Application | The APM application https://apm.predix.com is not accessible by the public. An internal GE SSO or whitelist entry is required for access. |
User Management - Roles | "No roles assigned" exceptions are presented intermittently upon login when the user-asset assignment has been unintentionally deleted from the backend. You should assign more than one user administrator role, so that if one administrator loses access, another administrator can reinstate access, ensuring redundancy. If monitoring and diagnostics manager or users lose access, they can contact a user administrator to reinstate access. |
User Management | The application does not validate GESSO when creating a user account. When an invalid GESSO is entered during this process, the application still creates the user. It is the user administrator's responsibility to determine which GESSOs are valid in this workflow. This limitation applies to bulk user uploads as well. |
User Management | In the user list, full-name searches (first name + last name) are not supported. The search feature supports simple searches by first name, last name, or username. |
User Management | When adding a user on the Add User page, the username searches are case-sensitive. |
User Management | For a user with the M&D Manager permission set, the permission set automatically becomes inactive if all assets are inactive. When the permission set is activated, all assigned assets are activated. |
Analytics | The application supports one deployment per analytic. |
Known Issues
Known issues are those issues that are documented in the defect tracking system that affect this release, and may be fixed in a future release.
Tracking ID | Description |
---|---|
DE12793 | When the name of a tag displayed in the tag search tool box is too long , the "+" icon can be used to add the tag to the chart overlaps on the tag name and potentially covering the last few letters of the tag name. |
DE17324 | If more tags are ingested successfully, data is not returned if tag is queried. |
DE17406 | It is recommended that no more than 250 assets with a total of 5,000 tags be processed in a single ingestion. If the numbers are greater than what is recommended, the system may not perform as expected. This may require to break up files into smaller manageable sizes. |
DE21047 | When saving an analysis template with tags, the tag display preference is not saved in the template. All the saved templates display the tags in the GE tag mode. |
DE25177 | When many requests are submitted to the asset query service within a short period of time, the response is taking longer than expected. You can use the performance metrics to throttle the number of requests made based on the needs of the calling application. |
DE25965 | When updating a group type with a URI for a tag type that does not exist, then an inappropriate exception of 500 INTERNAL SERVER ERROR is returned instead of 404 NOT FOUND. |
DE25971 | When updating a tag group with a URI for a tag that does not exist, then an inappropriate exception of 500 INTERNAL SERVER ERROR is returned instead of 404 NOT FOUND. |
DE26146 | Asset ingestion only works by providing Zip file types. If other file types are provided the system still reports successfully, but the file will not be ingested. |
DE26217 | If a muted tag that has been previously plotted on an analysis chart during an ad hoc analysis session is dragged on to a new chart, the tag is plotted on the new chart even though the tag state is muted. The workaround is to not drag and drop muted tags to new charts. |
DE26620 | When adding a muted tag or tags to an analysis template and saving it , the muted state of the tag is not retained when the template is used subsequently. The workaround is to mute the tag or tags every time the template is used. |
DE27221 | When creating a new tag, the drop-down to select the tag class is not rendering correctly. The drop-down does allow users to select a tag class and does not restrict users from completing the creation of a tag. |
DE28007 | In the analysis section of the application,when zooming in on the data on the charts, the zoom state persists across all the other analysis charts that were viewed during that session. The workaround is to press the Reset Zoombutton on any other charts for the charts to return to normal mode. |
DE28011 | User Admins that are assigned exclusively to a user group with an M&D Manager role are not be able to see the User Group asset assignment on their Profile page. |
DE28409 | In Process Optimization Thermodynamic views (Gas Turbine Performance, Compressor Performance, Heat Exchange Performance, Hydraulic Turbine Performance) the tool tip on chart does not change when selecting different name with previous KPI. The workaround is to change the asset, select a different KPI, and then select whatever KPI you want. |