APM Release Notes v2.4
Provides a list of new and updated features for this release, as well as any resolved issues, limitations, and known issues.
Release Information
Product: Predix APM (Asset Performance Management)
Release Number: Version 2.4
Release Date: September 30, 2016
New and Updated Features
Asset Model:
- Asset Ingestion Error Log.
- Asset Classification, Tag Classification, and Asset Instance deletion.
- Tag Classification Creation and Deletion.
Alerts:
- Basic grid alert listing.
- Link to Asset Face Plate.
- Displays "Manual" in Alert Template for Alert Source Type.
- Mapping of Alert Profile to external link.
- Alert Profile can be made active or inactive.
- Mapping Alert Profile to Case Profile.
- Build Edit status of Alert from Grid view.
Cases:
- Integrated Case Template with Case Details.
- Interpretation in cases contains "likelihood" and "urgency" from the drop-down list.
Configurable Templates:
- Manual Case creation.
- Custom template creation.
- Alert templates creation.
Analysis:
- Support Expanded Ad Hoc Analysis Chart Size.
- Create New Ad Hoc Analysis from View selector option.
- Multi-chart and Class-level templates.
- Select Data Resolution for Charts.
- Export Tabular Data.
- Parallel axis chart that allows creating, saving as a template, and saving as evidence.
Configurable Dashboard:
- Card Widget interactivity.
- Support for Default Dashboard for Asset Class and Asset Types.
- Widget Repository Enhancements.
- Advanced Navigation from Cards and Widgets.
- Advanced Refresh of Dashboards.
- Inter Widget Communication Framework.
- Stacked Bar Graph Widget.
- Spider Widget.
Data:
- Support NaN Tag values for retrieval.
- Creating, editing, and deleting Time Series Data Source.
Analytics:
- Schedule an Analytic for time series output.
Resolved Issues
Resolved issues are those defects that have been fixed for the release.
Tracking ID | Description |
---|---|
DE56 | When adding a muted tag or tags to an analysis template and saving it, the muted state of the tag is not retained when the template is used subsequently. The workaround is to mute the tag or tags every time the template is used. |
DE1038 | When re-ingesting data with the same timestamp, but different quality or tag value with different data type, the data point is not being overwritten and a duplicate data point is created for the same timestamp. |
DE1667 | When performing [Multiasset][tag+child asset search] tag search, results appear multiple times. |
DE1680 | When a user has more than one permission set and Asset assignment, deactivating a permission set for that user causes an asset display error for the deactivated permission set on the user's My Profile page. |
DE1811 | Tag unmapping is not working properly. |
DE1834 | The load more button does not appear under circumstances when more than 250 of the items exist. |
Limitations
Limitations are issues that document performance or system behaviors that may pertain to things such as the APM application, the operating system, or the browser.
Function | Limitation |
---|---|
Analytics | Scheduled analytics cannot generate alerts, patch will be forthcoming to fix. |
Asset Ingestion | 200 assets with 250 tags. |
Parallel Axis Chart | 40 tags with 1000 data points per tag. |
Known Issues
Known issues are those issues that are documented in the defect tracking system that affect this release, and may be fixed in a future release.
Tracking ID | Description |
---|---|
DE11 | When retrieving time series data using interpolated operation, the first data point is calculated at the end of the first interval even though there is time series value at the startTime timestamp. |
DE11132 | Search for tag classifications gets intermittent 403 error. |
DE11218 | This issue is limited to any search using wild card on Asset Instance or Tag Search. Results are inconsistent ranging from Empty Array [], 403 Forbidden error, and Valid Result. The workaround is to retry the search. |
DE11442 | APM Analytics may intermittently report a SocketTimeoutException while running an analytic through a recurrent schedule or on-demand execution. This is due to a known issue in Predix Analytics. Impacted users of APM Analytics should retry running the analytic. |
DE1186 | When retrieving time series data using interpolated operation, the data points of a string type are not being included in the interpolation. Instead, the last calculated data point is returned. |
DE10737 | When a user changes the datatype, the value gets cleared. User has to re-enter the value before proceeding to 'Save'. |
DE10789 | The spinner is missing when user clicks on Widget Navigation icon while card in the edit mode. |
DE10884 | When user navigated to the asset instance details page from the Asset search page, the successful delete operation on the asset instance doesn’t display success message and the asset instance detailed page is still shown. |
DE11203 | In a session, if the user loads a template and changes the date range then the altered date range will be used to display all subsequent templates for that session. |
DE11376 | The asset search is not returning results, if there is special character # on the search text. For example, while searching for the asset name "Inverter #1 ASSET TYPE 1", no results returned. |
DE11407 | On click of the asset/tag/classification link on the results, the tool tip should hide and it should not stay on the page. The workaround is to refresh the page to get rid of the tool tip. |
DE11413 | User can release claim of a processed Alert. |
DE7545 | When a customer ingests an asset instance without a name the asset cannot be retrieved. |