Proficy Historian Client Access API
Proficy.Historian.ClientAccess.API Namespace / DataQuality Class / UserStatusMask Field


UserStatusMask Field
Bit-mask for extracting user-status information.
Syntax
Public Const UserStatusMask As System.UInteger
Requirements

Target Platforms: Windows 7, Windows Vista SP1 or later, Windows XP SP3, Windows Server 2008 (Server Core not supported), Windows Server 2008 R2 (Server Core supported with SP1 or later), Windows Server 2003 SP2

See Also