Proficy Historian Client Access API
Proficy.Historian.ClientAccess.API Namespace / DataQuality Class / UserStatusValidMask Field


UserStatusValidMask Field
Bit-mask for extracting user-status-valid flag.
Syntax
Public Const UserStatusValidMask As System.UInteger
Requirements

Target Platforms: Windows 7, Windows Vista SP1 or later, Windows XP SP3, Windows Server 2008 (Server Core not supported), Windows Server 2008 R2 (Server Core supported with SP1 or later), Windows Server 2003 SP2

See Also