Image
Allows to insert images in your application.
Operations Hub New Layout | Refer to Visuals Tab for more information on the layout of widgets in Configuration Hub. |
Operations Hub Classic Layout | Refer to About Widgets |
Image Properties
Field Name | Description |
---|---|
BEHAVIOR > Click Event | You can choose from these available actions:
|
Input Value | See Set Up Data Binding for Widgets Note: This property
applies only when you set the Image
Source type as Data . |
Image Source | Use these options to set a background image for the
widget. Type: Select from these image types:
Image Fit: Determines how the image fits into its container, whether to align horizontal (or) vertical. |
Image Height | Enter the height in pixels. |
Hidden | Select this check box if you want to hide the widget.
To show the hidden widget in Operations Hub new
layout, go to Page Visuals
and under Action column,
select ![]() |