Model 45

Model 45 Description

Model 45 creates production events when the turnup tag has a value change.  The TAPPI or event number is created using the properties defined for this model.  The format of the event number is [?Tag2_DDMMMYY?_##].  The first question mark (?) refers to the 1st characters of the event number.  The Tag2 value is taken from the historian Tag2 defined in the properties.  The DD refers to a two-digit day of the month.  The MMM refers to a three-character month.  The YY refers to a two-digit year.  The ## refers to the event count of the day.

The functionality in this model is available only if you have purchased the Quality Module.

Model 45 Properties

The following Model properties are set up using the Plant Applications Administrator:

Property

Description

Maximum Run Time (Seconds)

optional: Type the number of seconds you want the model to run. The default is 0 (zero), which means the model will not time out. Typically, you will want to limit the run time of the model only if troubleshooting the model (for example, one of the stored procedures is in an infinite loop).

Model Processing Group

Used for multithreading. See the Multithreading topic for more information.

Turnup Tag

A value change of this tag is used to trigger a new production event to be created.

Tag2

The value of Tag2 is used in the Event Number.

First Part (?)

The 1st question mark (?) refers to the 1st characters of the Event Number.

Second Part (?)

The 2nd question mark (?) refers to the characters after the YY.

See Also