Detecting Production Events
When configuring production events, Model 800 is the default model. Model 800 can be configured to detect production events, which are used to identify and quantify the material that is to be created and tracked.
To configure Model 800
-
In the
Plant Model, navigate to the production unit where you want to detect production events.
-
Right-click the production unit and click Configure Events on <production unit>. The Event Detection wizard appears.
-
On the Configured Models tab, select Production Event from the Model Type list. The Subtype list appears.
-
Select a sub-type and click Add New Model. Event subtypes define the event label (for example, roll or reel) and the dimensions (for example, litres or meters) for recording event measurements.
-
Click the General tab, and do the following:
-
optional: In the Auto Move End time (minutes) 0= Off box, enter a value in minutes for the interval at which you want to move the end time while an event is "in process." The realistic limit is 24 hours (1,440 minutes).
-
optional: In the Exclusions box, type the values this model is to ignore and not use to trigger the model. Use a comma to separate values.
-
optional: In the Extended Information box, type additional information that may be useful. This is not used on any reports or displays.
-
optional: In the Maximum Run Time (Seconds) box, type the number of seconds you want the model to run. The default is 0 (zero), which means the model will not time out. Typically, you will want to limit the run time of the model only if troubleshooting the model (for example, one of the stored procedures is in an infinite loop).
-
optional: Type the group number in the Model Processing Group box. The Model Processing Group number can be up to six digits.
-
optional: Select Auto Create Applied Products to automatically create an applied product, which will be assigned to the default product family. When a product is not within its target specifications, it is possible to do a search for other products that are within those specifications. If a new product is selected, the selected product becomes an applied product.
-
optional: Select Add Applied Product to Path to allow the product to be created on all production execution paths that the production unit is part of and is identified as the schedule point. For more information see Defining Execution Paths.
-
optional: Select a default product family from the Default Product Family list. Products that were automatically created will be assigned to the selected product family. For more information, see Product Families.
-
optional: Select Append yymmdd to duplicate events. This option ensures unique event names. If duplicate event names exist, a unique name will be created by appending the timestamp of the tag to the tag value in the format _YYMMDDhhmmss.
-
optional: Select Auto Create Statuses to create production event statuses if the production status does not exist in the database. For more information, see Production Statuses for Events.
-
Click the Identify Input(s) tab to identify and select the historian tags used for input.
-
Under Define State Logic Example(s), select one of the following options to define the event number.
-
Set Applied Product
-
Set Event Dimension
-
Set Event Status
-
Select the checkbox next to one or more of the input types. A new row is added for each input type selected.
-
If the tag is to be set as a trigger, select the Trigger check box. A minimum of one trigger tag is required.
-
Click the Browse button beside the Tag box. The Tag Search dialog box appears. Click Search (you can enter search criteria prior to clicking the button if necessary). Select the tag and click OK.
-
From the Attribute list, select either Value or Timestamp, depending on whether you want the value or time of the tag to be passed.
-
From the Sampling Type list, select the type of sampling that is applied to the tag. For more information on sampling types, see Sampling Types.
-
In the Time Offset box, enter the number of seconds backward from the trigger time that the next value will be retrieved.
For example:
If you have trigger tag A in the list and you also have another tag B that is used as an input in the VB Script, you can specify what the time offset will be for tag B. This would be the amount of time backward from the trigger time that the EventMgr would attempt to get the ’r;Last Good Value’ for tag B. So if tag A changed at 9/28/07 7:00, and you specified a 10 second offset for tag B, then the EventMgr would attempt to retrieve the Last Good Value for tag B starting at 9/28/07 6:59:50.
-
Click the Scripts tab to edit sample scripts or write script logic.
The following functionality is available on each tab. -
Click
. The Script Builder dialog box appears where you can edit the existing script or to write script logic.
-
In the Script Builder dialog box:
-
Click
. The Select Alias dialog box appears. Select the Alias and click OK. The Alias letter appears in the Script box.
-
Click
Check Syntax to ensure you have entered the VB Script correctly.
-
Click the Define Event Number tab to define the event number. "Result" is the required keyword. You can select <User Defined> from the list and set EventNum = NULL to prevent the model from firing.
-
Click the Define State Logic tab to either add a new record or update the current record. "State" is the required keyword.
-
Click the Define Product Logic tab to define the applied product. "ProdCode" is the required keyword.
-
Click the Define Dimension X Logic tab to define the dimension X. "DimX" is the required keyword. Dimension X is the primary dimension used to measure production.
-
Click the Define Event Status tab to specify the production status. "EventStatus" is the required keyword. For more information, see Production Statuses for Events.
-
optional: Click
Edit Model Properties. The Unit Production Event Configuration dialog box appears. Do one or more of the following:
-
On the General tab, do one of the following:
-
Select Event Uses Both Start and End Timestamps. This means that the events will have a start and end time. You will notice that the Start_Time column in the Events table will be populated.
IMPORTANT: By default, Event Uses Both Start and End Timestamps is selected and is the recommended setting.
-
Select Event Only Uses End Timestamps. This means that for each event, the timestamp (which is the end time of the event) will be assumed to be the start time of the next event. You will notice that with this option checked, the Start_Time column in the Events table does not get populated.
-
Select or clear Chain Start Times. If this is not checked, changing the end time of an event will not automatically change the next event's start time. If it is checked, then changing the end time of an event will change the next event's start time.
-
To configure a Disposition model, click the Disposition Model tab. For more information, see the topic, Model 1054-Disposition Model, in the online help.
NOTE: The Unit Conversion tab is currently not used.
-
Click
to activate the model.