- Products Overview
- Installed Components
- Approach to Implementation
- Events Handling
- Model and Event Creation Overview
- Plant Applications Model Number Summary
- Setting Up Model Processing Sequence
- Model Log Files
- Fault Logic
- Input tags
- Running Logic
- Building Detection Models with 210, 211, 212 as Templates
- Model 1
- Model 2
- Model 3
- Model 4
- Model 5
- Model 6
- Model 7
- Model 8
- Model 9
- Model 10
- Model 11
- Model 12
- Model 13
- Model 14
- Model 15
- Model 16
- Model 17
- Model 18
- Model 19
- Model 20
- Model 21
- Model 22
- Model 23
- Model 24
- Model 25
- Model 26
- Model 27
- Model 28
- Model 29
- Model 30
- Model 31
- Model 32
- Model 33
- Model 34
- Model 35
- Model 36
- Model 37
- Model 38
- Model 39
- Model 40
- Model 41
- Model 42
- Model 43
- Model 44
- Model 45
- Model 46
- Model 47
- Model 48
- Model 49
- Configure Model 118 for Batch Analysis
- Model 49000
- Model 800
- Glossary
Model 38
Model 38 Description
Model 38 creates roll production events when a Set is created. The Minimum Slitter Position Value is used if a value is unavailable in the Historian.
The functionality in this model is available only if you have purchased the Quality Module.
Model 38 Properties
The following Model properties are set up using the Plant Applications Administrator:
Property |
Description |
Maximum Run Time (Seconds) |
optional: Type the number of seconds you want the model to run. The default is 0 (zero), which means the model will not time out. Typically, you will want to limit the run time of the model only if troubleshooting the model (for example, one of the stored procedures is in an infinite loop). |
Model Processing Group |
Used for multithreading. See the Multithreading topic for more information. |
Rolls PU_Id |
The tag used to trigger the creation of a new production event. |
Slitter Sampling Type |
The Sampling Type used to acquire the Slitter Position. The Sampling Type is a numeric value and can be found in the Sampling_Type table. |
Min Slitter Pos |
The Minimum Slitter Position Value is used if a value is unavailable in the Historian. |
Min Slitter Difference |
|
Roll Width Input Tag |
The tag used to acquire the Roll Width. |
PI Tag(Optional) |
|
PI Tag(Optional) |
|
PI Tag(Optional) |
|
PI Tag(Optional) |
|
PI Tag(Optional) |
|