GE Vernova's medium voltage VDM25000 drive is a modular, multi-phase naval marine drive, fully shock-rated and available as direct sea water or fresh-water cooled variants.

VDM25000 Naval Marine Drive

Product range 10MW to 50MW and higher

GE Vernova's medium voltage VDM25000 drive is a modular, multi-phase naval marine drive, fully shock-rated and available as direct sea water or fresh-water cooled variants.

• Operational excellence for over a decade in naval ships’ electric grids of up to 110 MW, providing electric ship power and propulsion
• Proven to energize mission capability on the latest generation of naval platforms, including aircraft carriers (QE Class) and destroyers (Type 45, DDG1000) and powering land-based test and emulation platforms (US Navy ITF; MPTF)
• Full load torque at all speeds when motoring
• Build-to-print configuration enabling manufacture at Electrification and partner sites

  • Medium voltage (MV) transformer-less connection; smooth operation with marine electrical power systems in 50 Hz or 60 Hz power networks
  • Compact and modular configuration and construction with easily removable modular items for improved maintainability and reliability
  • Interchangeable building blocks –supply and machine bridge modules
  • Enhanced internal cooling to improve compactness
  • Easy serviceability; front access, easy replacement of modules without water leakage

Low Noise
  • Powerful controller for low noise & vibration signature & communication with ship systems
  • Smooth output voltage waveforms from each converter phase before reaching the motor windings
  • Bespoke converter circuit for each motor phase for smooth waveform and low EMC
High Redundancy
  • Flexible, resilient multi-phase architecture and independent multi-channel arrangement with high redundancy
  • Shock rated, validated by detailed analysis
  • Key part of Ship’s Electric Grid, enabling flexible design layout for improved survivability
PWM voltage source inverter
  • Able to operate on 1, 2 or 3 and more channels
    • Independent converter channels per group of motor windings
    • Bi-directional speed regulated drive with dynamic braking
  • Isolation of voltage disturbances created from the ship’s supply by each channel
  • Compensates for ship’s supply fluctuations
  • Protects ship’s supply from converter disturbances

LV3000 AFE

LV3000 AFE

Reduced footprint, fewer parts and increased reliability

More Info LV3000 AFE
LV7 Industry Drives

LV7 Industry Drives

Engineered drive solutions for coordinated drive and complex control applications

More Info LV7 Industry Drives
MM7 Modular Multilevel Drives

MM7 Modular Multilevel Drives

Modular multilevel converter for various applications, based on proven and mature MV7 technology

More Info MM7 Modular Multilevel Drives
MV3000 AFE

MV3000 AFE

Electrification’s structured active front end (AFE),low voltage drive, available with air or water-cooled configuration for high performance electric and hybrid-electric naval ship power and propulsion

More Info MV3000 AFE
MV7 Variable Frequency Drives (VSI)

MV7 Variable Frequency Drives (VSI)

Medium voltage, medium power drive technology for efficient and flexible power control

More Info MV7 Variable Frequency Drives (VSI)
Powersemi Thyristor Based Converters

Powersemi Thyristor Based Converters

High industry standard Powersemi for various applications

More Info Powersemi Thyristor Based Converters
SD7000 Drives (LCI)

SD7000 Drives (LCI)

Drive technology delivering efficient and flexible control of electric power

More Info SD7000 Drives (LCI)
Static Frequency and Excitation

Static Frequency and Excitation

The combination of Static Excitation Equipment and a Static Frequency Converter enables smooth generator starting while managing grid power variation, with one single interface to the power plant control.

More Info Static Frequency and Excitation