Specifications
Subscribe
Current Transformers (600 Volt, Indoor / Outdoor)
Specifications
File Reference
Title
Publish Date
Format
JAK-0C
Model JAK-0C Standard
2019-05-22
[776k]
Model: JAK-0C; Window Size 1.50", 2.60", 3.06"
JCW-0C
Model JCW-0C Standard
2017-10-27
[365k]
Model: JCW-0C; Window Size 1.13", 1.50", 2.00"
JAD-0C_X
Model JAD-0C with Cross Shaped Window
2017-08-16
[313k]
Model: JAD-0C; Window: Cross Shape
JAD-AC
Model JAD-AC for High Accuracy Applications
2017-08-11
[413k]
Model: JAD-AC (0.15 Class)
JAK-AC
Model JAK-AC for Hight Accuracy Applications
2017-08-09
[438k]
Model: JAK-AC;(0.15 Class). Window Size 1.50", 2.60", 3.06"
JCR-0C
Model JCR-0C Standard
2017-08-09
[319k]
Model: JCR-0C; Window Size 1.13", 1.50", 2.00"
JCP-0C
Model JCP-0C Standard
2017-08-09
[230k]
Model: JCP-0C; Window Size 5.38"
JCD-0C
Model JCD-0C
2017-08-09
[319k]
Model: JCD-0C; Window Size 8.13"
JAD-0C
Model JAD-0C Standard
2017-05-29
[559k]
Model: JAD-0C
Hello,
Would you like us to contact you regarding
Current Transformers (600 Volt, Indoor / Outdoor) ?