PRT_SYSDEF
The PRT System Definitions ( prt_sysdef.idt ) configuration file is used to define the queue sizes for the ports used by the Data Collector, Data Server and Application Interface subsystems.
REQUIRED FILE
The fields are:
| No. | Field Name | Description | Data Type | Entry Example |
| 0 |
api_req_port
|
Sets the queue size for the Application Interface's request port. This is used to receive requests for item and item hold data from the PRT data collector(s). | Integer | 10 |
| 1 |
api_sync_port
|
Sets the queue size for the Application Interface's synchronous port. This is used to send requests to PRT data collector(s), and to send requests and receive responses from the PRT data server(s). | Integer | 10 |
| 2 |
api_int_port
|
Sets the queue size for the Application Interface's interested process port. This is used to receive interested process updates from the PRT data server(s). | Integer | 10 |
| 3 |
dc_main_port
|
Sets the queue size for the data collector's main port. | Integer | 20 |
| 4 |
ds_main_port
|
Sets the queue size for the data server's main port. | Integer | 20 |
| 5 |
ds_throttle_port
|
Sets the queue size for the data server's throttle port. | Integer | 20 |
| 6 |
ds_int_port
|
Sets the queue size for the data server's interested process port. | Integer | 50 |
| 7 |
dc_aux_port
|
Sets the queue size for the data collector's auxiliary port. | Integer | 10 |
Important: It is recommended that the ports in this record be set to a minimum value of 10.