Proficy Historian Client Access API
Proficy.Historian.ClientAccess.API Namespace / Field Class / IsMasterField Property


IsMasterField Property
Identifies the field as a master field.
Syntax
Public Property IsMasterField As System.Boolean
Requirements

Target Platforms: Windows 7, Windows Vista SP1 or later, Windows XP SP3, Windows Server 2008 (Server Core not supported), Windows Server 2008 R2 (Server Core supported with SP1 or later), Windows Server 2003 SP2

See Also