Controllers
GE Vernova offers an industry-leading suite of controllers that support a variety of substation control, communication, monitoring, protection and automation applications and functions.
Controllers
GE Vernova offers an industry-leading suite of controllers that support a variety of substation control, communication, monitoring, protection and automation applications and functions.
Multilin C60
The C60 provides a complete integrated package for the protection, control, and monitoring of circuit breakers. The C60 supports dual-breaker busbar configurations such as breaker-and-a-half or ring bus arrangements. Signals from up to 4 sets of CT’s can be brought into the C60 for internal summation.
Multilin C650
The C650 is a flexible, substation hardened, relay grade programmable logic controller. With metering and advanced communications capabilities, it is suitable for a wide range of applications. Its ability to support up to 192 digital inputs means that the C650 can also be used to extend the I/O capability of new or existing protection and control relays.
Not finding the controller product that you are looking for? View legacy controllers