GE Vernova’s motor protection systems use advanced thermal modeling to provide optimized protection and ensure maximum process uptime. Our highly skilled engineers and technicians understand motor protection and the various scenarios that can cause damage to motors. They apply their knowledge to the design and manufacture of some of the most advanced protection relays and systems in the world.

Motor Protection

GE Vernova’s motor protection systems use advanced thermal modeling to provide optimized protection and ensure maximum process uptime. Our highly skilled engineers and technicians understand motor protection and the various scenarios that can cause damage to motors. They apply their knowledge to the design and manufacture of some of the most advanced protection relays and systems in the world.

MiCOM P241/2/3 Agile

The P24x line of motor protection relays, part of the MiCOM P40 Agile family of protection relays, offer comprehensive protection, control, and monitoring for large induction and synchronous motors. The relays provides customized thermal curves to match more closely the machine withstand limits and integrated RTDs. Modular range in 4U high, 40TE (4”) 60TE (6”) and 80TE (8”) width.

More Info Buy Now
Multilin M60

The M60, a member of the UR Family, offers comprehensive protection, control, and monitoring for large induction and synchronous motors. Includes advanced motor protection and monitoring features, for two-speed motors, reduced voltage starting, broken rotor bar detection and motor health diagnostics for motor starts. Supports integrated RTDs as well as an external remote RTD module. It offers a large color LCD display and process bus.

More Info Buy Now

Multilin 869

The 869 provides high-speed protection and integrated motor monitoring for medium to large induction and synchronous motors including stator differential protection. Advanced, flexible communications: IEC 61850, IEC 62439/PRP, Modbus RTU & TCP/IP, DNP3.0, IEC 60870-5-104. Advanced M&D and ESA (broken rotor, stator turn to turn fault, mechanical anomalies like eccentricity, foundation weakness, shaft misalignment). Easy upgrade for SR469 motor protection relays. Wi-Fi connectivity to configure settings and retrieve records.

More Info Buy Now
Multilin 859

The 859 provides comprehensive protection, control and integrated condition monitoring of medium and large sized induction motors. The 859 has been designed as a direct replacement for legacy 169, 269plus and older 369 protection relays

More Info Buy Now
Multilin Agile Motor P24N/D

Multilin Agile offers dedicated motor protection and control with basic to advanced features to choose based on the motor size and application. This powerful device hosts a graphical color screen for bay monitoring and control. It also provides advanced functionality, including high-performance motor protection, extensive monitoring & control functions, redundant Ethernet communication, and flexible configuration capabilities with a 6” wide size.

More Info Buy Now

Multilin Agile Motor P24N/D

Multilin Agile (4” wide) offers dedicated motor protection in a small form factor and flexible I/O options. The front HMI hosts a multi-line text display which allows direct device interaction. This device offers comprehensive motor protection including customized thermal curves , extensive monitoring & recording functions, motor health reports for easy maintenance. Advanced cybersecurity option ensures safety against cyberthreats.

More Info Buy Now
Multilin 339

This 3 Series relay offers a complete protection, control and diagnostics solution for small and medium sized AC motors. It is available with multiple options including draw out or non draw out. Support for multiple communication protocols including IEC 61850, Modbus RTU & TCP/IP, DNP3.0, IEC 60870-5-104.

More Info Buy Now

Multilin MM300 Enhanced

The MM300 integrates protection, control, automation, metering, diagnostics and multiple communication protocols in a rugged compact device for low voltage motor applications. Includes thermal protection with unbalance and RTD biasing. Single phase voltage inputs for voltage based protection and metering. Expansion module allows additional digital I/O, RTD or 3 phase voltage inputs

More Info Buy Now

P40 Agile P24xM

Manufacturing for P40 Agile Scalable P24DM and P24NM has been discontinued. As an alternative, please refer to Multilin Agile

The P24xM series has been designed with industrial applications in mind. It offers a small form factor and flexible I/O options. It provides customized thermal curves to match more closely the machine withstand limits. Supports up to two Ethernet ports with options for redundancy protocols (RSTP or PRP/HSR) and multiple communication protocols including IEC 61850, Modbus, DNP 3.0 and IEC 60870-5-103.

More Info
P50 Agile P253

The P253 provides basic motor protection for small and medium size MV/LV motors. It features flexible communication options such as Modbus, IEC 60870-5-103 or DNP3.0.

More Info Buy Now

Multilin RMIO

The Remote I/O module is used by other relays, such as 8 Series or 339, to either add or provide additional RTD temperature monitoring of key components in the motor for added protection.

More Info Buy Now
Multilin RRTD

This module is used to add up 12x RTD temperature sensors to the Multilin M60, 369 or 859 relay.

More Info Buy Now

Not finding the motor protection product that you’re looking for? View legacy motor protection products.