Manufacturing for this product has been discontinued. As an alternative, please refer to the MM300 relays.

The GE Vernova Multilin LM10 Low Voltage Motor Protection System is a modular device for low voltage motor protection. The compact design of the LM10 is ideally suited for Low Voltage Motor Control Center applications but can also be used in standalone applications. The LM10 comes standard with the DeviceNet protocol that allows the user to control and monitor the relay over a network. The relay also has an interface port to communicate with the optional LM10 Programmable Display Unit (PDU). This display unit allows for local programming and monitoring of the relay. Matched sets of three phase Current Transformers (CT) and one ground CT are also available as part of the LM10 package. 

Features & Benefits
  • Small footprint and compact design ... Fits into standard Motor Control Center "buckets"
  • Easy to use ... Preconfigured motor setting
  • Modular design ... Pick and choose the desired components
  • PLC, SCADA, and DCS Interface ... DeviceNet open protocol standard
  • Easy installation ... matched CTs; panel or chassis mount
  • Programmed through EnerVista Launchpad
Applications
  • Ideally suited for motor control center applications
  • Low voltage motors up to 500 hp
  • Motor types: Full voltage reversing and non-reversing; reversing; two speed one and two windings; custom motor types
Protection & Control
  • Overcurrent, Current Unbalance, Ground Fault, Overvoltage/Undervoltage
  • Jam, Stall, Load Loss
  • Power loss restart
  • Two Speed Motor Protection
  • 6 Digital Inputs, 4 Relay Outputs
Monitoring & Metering
  • Phase current, ground current, voltage, kW, power factor, average current, current unbalance
  • Trip history and maintenance information - last 10 fault history report
  • Elapsed motor hours
User Interface
  • DeviceNet open protocol
  • RS232 Direct PC connection
  • Optional Programmable Display Unit
  • Spanish Language Option
  • Passcode protection

LM10 Modular Low Voltage Motor Protection – Legacy

Manufacturing for this product has been discontinued. As an alternative, please refer to the MM300 relays.

The GE Vernova Multilin LM10 Low Voltage Motor Protection System is a modular device for low voltage motor protection. The compact design of the LM10 is ideally suited for Low Voltage Motor Control Center applications but can also be used in standalone applications. The LM10 comes standard with the DeviceNet protocol that allows the user to control and monitor the relay over a network. The relay also has an interface port to communicate with the optional LM10 Programmable Display Unit (PDU). This display unit allows for local programming and monitoring of the relay. Matched sets of three phase Current Transformers (CT) and one ground CT are also available as part of the LM10 package. 

Features & Benefits
  • Small footprint and compact design ... Fits into standard Motor Control Center "buckets"
  • Easy to use ... Preconfigured motor setting
  • Modular design ... Pick and choose the desired components
  • PLC, SCADA, and DCS Interface ... DeviceNet open protocol standard
  • Easy installation ... matched CTs; panel or chassis mount
  • Programmed through EnerVista Launchpad
Applications
  • Ideally suited for motor control center applications
  • Low voltage motors up to 500 hp
  • Motor types: Full voltage reversing and non-reversing; reversing; two speed one and two windings; custom motor types
Protection & Control
  • Overcurrent, Current Unbalance, Ground Fault, Overvoltage/Undervoltage
  • Jam, Stall, Load Loss
  • Power loss restart
  • Two Speed Motor Protection
  • 6 Digital Inputs, 4 Relay Outputs
Monitoring & Metering
  • Phase current, ground current, voltage, kW, power factor, average current, current unbalance
  • Trip history and maintenance information - last 10 fault history report
  • Elapsed motor hours
User Interface
  • DeviceNet open protocol
  • RS232 Direct PC connection
  • Optional Programmable Display Unit
  • Spanish Language Option
  • Passcode protection