MPM Motor Protection Meter - Legacy
Manufacturing for this product as been discontinued. As an alternative, please refer to the Multilin 369.
The MPM provides additional metering capabilities such as three phase voltage, pf, real power, reactive power, Wh, and frequency for the 269 or 269 Plus Motor Management Relay.
Instructions for MPM are contained in the 269 Plus Instruction Manuals
Protection and Control
- kvar limit
- Voltage phase reversal
- Under/overvoltage alarm/trip
- Power factor alarm/trip (lead/lag)
Monitoring and Metering
- 3 phase voltage
- Average voltage
- Power factor
- Real power (kW)
- Reactive power (kvar)
- Power consumption (MWh)
Inputs and Outputs
- Four 0-1 mA (A1 option) or 4-20 mA (A20 option) outputs of:
- Average current (Amps)
- 3 phase real power (kW)
- 3 phase reactive power (kvar)
- Power factor
- Failsafe form-C dry contact output relay
- Isolated RS485 comm port
MPM Motor Protection Meter - Legacy
Manufacturing for this product as been discontinued. As an alternative, please refer to the Multilin 369.
The MPM provides additional metering capabilities such as three phase voltage, pf, real power, reactive power, Wh, and frequency for the 269 or 269 Plus Motor Management Relay.
Instructions for MPM are contained in the 269 Plus Instruction Manuals
Protection and Control
- kvar limit
- Voltage phase reversal
- Under/overvoltage alarm/trip
- Power factor alarm/trip (lead/lag)
Monitoring and Metering
- 3 phase voltage
- Average voltage
- Power factor
- Real power (kW)
- Reactive power (kvar)
- Power consumption (MWh)
Inputs and Outputs
- Four 0-1 mA (A1 option) or 4-20 mA (A20 option) outputs of:
- Average current (Amps)
- 3 phase real power (kW)
- 3 phase reactive power (kvar)
- Power factor
- Failsafe form-C dry contact output relay
- Isolated RS485 comm port