MVAW02 is under last-time buy. Orders may be placed until 31st March 2026 and will be fulfilled based upon availability.

The type MVAW relay is intended for remote control of switchgear and associated equipment via long pilot wires. The relay will not operate on induced ac voltages, and its high pick-up current enables it to be used with anti-corrosion negative potential biasing devices.

Three versions suitable for a wide voltage range

Suitable for a wide voltage range, the MVAW comes in self reset (MVAW11 - 1 element or MVAW21 - 2 elements) or manual reset (MVAW13) versions.

Its compact design and positive action are enhanced with a high degree of mechanical stability.

Available models:
  • MVAW11
  • MVAW13
  • MVAW21

MVAW - Legacy

Interposing Relays

MVAW02 is under last-time buy. Orders may be placed until 31st March 2026 and will be fulfilled based upon availability.

The type MVAW relay is intended for remote control of switchgear and associated equipment via long pilot wires. The relay will not operate on induced ac voltages, and its high pick-up current enables it to be used with anti-corrosion negative potential biasing devices.

Three versions suitable for a wide voltage range

Suitable for a wide voltage range, the MVAW comes in self reset (MVAW11 - 1 element or MVAW21 - 2 elements) or manual reset (MVAW13) versions.

Its compact design and positive action are enhanced with a high degree of mechanical stability.

Available models:
  • MVAW11
  • MVAW13
  • MVAW21