MV outdoor instrument transformers insulated with Hydrophobic Cycloaliphatic Epoxy (HCEP) are available to 15 kV. HCEP and Automated Pressure Gelation technology are combined to create a superior product to older CEP technologies. This technology allows for a competitive product with higher quality and reliability.

GE Vernova combines superior design and advanced testing with HCEP resin and APG process technology, to produce reliable Outdoor Medium Voltage Instrument Transformers that meet IEEE C57.13 and IEEE C12.11 dimension standards.

Benefits of HCEP over CEP Insulations 

  • H (Hydrophobicity) = Less wetting of the surface

Allowing for:

- Lower Leakage Currents = Lower flash-over probability=Better Reliability
- Less Discharge Activity = Less erosion = improved life expectancy 
 

Application 
Designed for outdoor service; suitable for operating meters, instruments, relays and control devices.

 

Features: 
General
  • Insulation: Hydrophobic Cycloaliphatic Epoxy (HCEP) 

  • Baseplate: Marine grade aluminum  

  • Conduit box: Cast aluminum, removable, 1” threaded hubs

  • Nameplate: Anodized aluminum

  • Mounting: Horizontal, vertical, & inverted mounting options


Electrical 
  • Excellent dielectric properties - stable in outdoor humid conditions 

  • Enhanced thermal cycle resistance over CEP 

  • High resistance to erosion from ultra violet (UV) radiation

  • High tracking and arc resistance over CEP

  • Corona and Discharge free operation

  • Extended service life over CEP


Mechanical 
  • HCEP epoxy offers superior weatherability Ideal for outdoor applications

  • Excellent water repellent characteristics 

  • Compact design

  • Low Maintenance

IEEE Outdoor HCEP Medium Voltage Instrument Transformers

MV outdoor instrument transformers insulated with Hydrophobic Cycloaliphatic Epoxy (HCEP) are available to 15 kV. HCEP and Automated Pressure Gelation technology are combined to create a superior product to older CEP technologies. This technology allows for a competitive product with higher quality and reliability.

GE Vernova combines superior design and advanced testing with HCEP resin and APG process technology, to produce reliable Outdoor Medium Voltage Instrument Transformers that meet IEEE C57.13 and IEEE C12.11 dimension standards.

Benefits of HCEP over CEP Insulations 

  • H (Hydrophobicity) = Less wetting of the surface

Allowing for:

- Lower Leakage Currents = Lower flash-over probability=Better Reliability
- Less Discharge Activity = Less erosion = improved life expectancy 
 

Application 
Designed for outdoor service; suitable for operating meters, instruments, relays and control devices.

 

Features: 
General
  • Insulation: Hydrophobic Cycloaliphatic Epoxy (HCEP) 

  • Baseplate: Marine grade aluminum  

  • Conduit box: Cast aluminum, removable, 1” threaded hubs

  • Nameplate: Anodized aluminum

  • Mounting: Horizontal, vertical, & inverted mounting options


Electrical 
  • Excellent dielectric properties - stable in outdoor humid conditions 

  • Enhanced thermal cycle resistance over CEP 

  • High resistance to erosion from ultra violet (UV) radiation

  • High tracking and arc resistance over CEP

  • Corona and Discharge free operation

  • Extended service life over CEP


Mechanical 
  • HCEP epoxy offers superior weatherability Ideal for outdoor applications

  • Excellent water repellent characteristics 

  • Compact design

  • Low Maintenance

MV Current Transformers (Outdoor - HCEP)

MV Current Transformers (Outdoor - HCEP)

  JKW & JCK Series 
  110 kV BIL; 60 Hz 
  Hydrophobic Cycloaliphatic Epoxy insulation 
  Designed to meet C57.13 
  Current ratings through 1200 amps
  5 amp secondary 
  Typically installed in outdoor substations

More Info MV Current Transformers (Outdoor - HCEP) Buy Now MV Current Transformers (Outdoor - HCEP)
MV Voltage Transformers (Outdoor - HCEP)

MV Voltage Transformers (Outdoor - HCEP)

  JVW Series 
  110 kV BIL; 60 Hz
  Hydrophobic Cycloaliphatic Epoxy insulation
  Designed to meet C57.13 
  Typically installed in outdoor substations

More Info MV Voltage Transformers (Outdoor - HCEP) Buy Now MV Voltage Transformers (Outdoor - HCEP)