SF₆-free g³ Gas-Insulated Lines
SF₆-free g³ Gas-Insulated Lines
For electrical networks up to 420 kV
									Better for the grid, better for the planet
- SF₆-free with g³, GE Vernova's game changing alternative to SF₆ as insulating medium enables a reduction of 99% of global warming potential
 - First-in-class gas sealing system
 - g³-420 kV GIL is a dual gas busbar system also compatible with SF₆. It allows TSO to still use SF₆ while being ready for up-coming regulations.
 - Improved tightness thanks to sealing length divided by 2 compared to previous version
 
Field-proven experience
- Design grounded with 50 years of experience acquired with SF₆ gas insulated lines
 - g³ gas–insulated lines were the World first 420 kV SF₆-free GIL on the market (2015) and the first g³ product available on the market
 - Since then, some 10 sites – 5000+ meters
 
Smart grid features
- Full-digital monitoring (BWatch and PDWatch monitoring devices)
 
SF₆-free g³ Gas-Insulated Lines
SF₆-free g³ Gas-Insulated Lines
For electrical networks up to 420 kV
													Better for the grid, better for the planet
- SF₆-free with g³, GE Vernova's game changing alternative to SF₆ as insulating medium enables a reduction of 99% of global warming potential
 - First-in-class gas sealing system
 - g³-420 kV GIL is a dual gas busbar system also compatible with SF₆. It allows TSO to still use SF₆ while being ready for up-coming regulations.
 - Improved tightness thanks to sealing length divided by 2 compared to previous version
 
Field-proven experience
- Design grounded with 50 years of experience acquired with SF₆ gas insulated lines
 - g³ gas–insulated lines were the World first 420 kV SF₆-free GIL on the market (2015) and the first g³ product available on the market
 - Since then, some 10 sites – 5000+ meters
 
Smart grid features
- Full-digital monitoring (BWatch and PDWatch monitoring devices)
 
Positive impact of 100 meters SF₆-free GIL
									Calculate the CO2e reduction of my project with GE Vernova's g³ CO2 equivalent calculator
g³ gas GIL Specifications
| RATINGS | |||
| Voltage | kV | 362 | 420 | 
| Standards | IEC/IEEE | IEC/IEEE | |
| Frequency | Hz | 50/60 | 50/60 | 
| Withstand voltages, to earth - Short-duration power-frequency - Switching impulse - Lightning impulse  | kV kV (peak) kV (peak)  | 650 1050 1425  | 650 1050 1425  | 
| Continuous current | A | 4,000/5,000 | 4,000/5,000 | 
| Short-time withstand current | kA | 63 | 63 | 
| Peak withstand current | kAp | 170 | 170 | 
| Temperature | °C | -30 | -25/-30 | 
Applications
																	NATIONAL GRID, UK - Sellindge Substation, 230 m of 420 kV GIL, 63 kA, 4000 A, The world first SF₆-free g³ GIL
									
																	SP ENERGY NETWORKS, UK - Kilmarnock Substation, 177 m of 420 kV SF₆-free g³ GIL, 63 kA, 4000 A
									
																	SSEN TRANSMISSION, UK - New Deer Substation, 1020 m of 420 kV GIL, 40 kA, 4000 A, The longest SF₆-free g³ GIL in operation