S3C
Double Side Break Disconnector up to 300 kV
The S3C is a low profile, reduced phase-to-phase distance double side disconnector that provides additional space savings. The optimum mechanical and electrical characteristics of the current carrying parts are ensured through the use of high strength aluminium alloys combined with silver-plated copper contacts. The S3C can be customized for vertical, underhung and phase-over-phase installations.
Customer Benefits
- Minimum phase-to-phase spacing
 - Small enter-to-center distance between poles
 - Reduced phase-to-phase distance
 - Built-in earthing switches and arc restrictors available
 - Virtually maintenance free
 - Easy start-up and commissioning
 
S3C
Double Side Break Disconnector up to 300 kV
The S3C is a low profile, reduced phase-to-phase distance double side disconnector that provides additional space savings. The optimum mechanical and electrical characteristics of the current carrying parts are ensured through the use of high strength aluminium alloys combined with silver-plated copper contacts. The S3C can be customized for vertical, underhung and phase-over-phase installations.
Customer Benefits
- Minimum phase-to-phase spacing
 - Small enter-to-center distance between poles
 - Reduced phase-to-phase distance
 - Built-in earthing switches and arc restrictors available
 - Virtually maintenance free
 - Easy start-up and commissioning
 
- The optimum mechanical and electrical characteristics of the current carrying parts are ensured through the use of high strength aluminium alloys combined with silver-plated copper contacts
 - Rectangular aluminum blade is attached to the top of the center rotating insulator and moves smoothly in the jaw
 - Galvanized structural steel channel base supports the insulators and live parts, providing high strength and rigid design
 - Center insulator stack rotates on weather sealed, greaseless rotor bearings
 - Customizable for vertical, underhung and phase-over-phase installations
 - Virtually maintenance free with factory-sealed bearings, life-time greased or self-lubricating parts and corrosion-free materials
 
Specifications
Technical Data (IEC)
| Rated Voltage | Rated Current A/ Short time current kA** | BIL kV | A mm | B mm | C mm | D mm | E mm | 
|---|---|---|---|---|---|---|---|
| 72.5 kV | 3150/50 | 325 | 1100 | 1004 | 1200 | 130 | |
| 100 kV | 3150/50 | 450 | 1500 | 1276 | 1200 | 100 | |
| 123 kV | 3150/50 | 550 | 1500 | 1476 | 1200 | 150 | |
| 145 kV | 4000/63 | 650 | 1800 | 1757 | 200 | 150 | |
| 170 kV | 4000/63 | 750 | 2000 | 1979 | 2200 | 170 | |
| 245R kV | 4000/63 | 950 | 2400 | 2413 | 2600 | 220 | 270 | 
| 245 kV | 4000/63 | 1050 | 2800 | 2613 | 3000 | 220 | 270 | 
| 300 kV | 3150/50 | 1050 | 3200 | 2963 | 3400 | 220 | 270 | 
Drawings