OSKF
Oil-Insulated Current Transformers (CT) up to 800 kV
GE Vernova’s OSKF have been designed for a 30 year lifetime and, thanks to the profound technical concepts, many well out-live this service life. The oil is hermetically sealed from the air by a stainless-steel diaphragm assembly and all external parts are of corrosion-resistant material.
Customer Benefits
- Special accuracy classes for protection: TPS, TPX, TPY, TPZ, PR
- World leader in seismic solutions
- Expertise in 800 kV
- Stable accuracy over its lifetime
- Maintenance free
- Design verified by extensive field experience
- Protection against bursting
Characteristics
- 72.5 to 800 kV
- Up to 6,000 A
- In short-circuit: up to 120 kA1” (Isc dyn: 324 - kA peak)
- Secondary cores: up to 8
- Oil expansion by stainless-steel bellows
- Oil level indicator
- Available high and extended range accuracy design (ERCT)
- Compliance with IEC and IEEE or equivalent standards
- DC current transformers available
OSKF
Oil-Insulated Current Transformers (CT) up to 800 kV
GE Vernova’s OSKF have been designed for a 30 year lifetime and, thanks to the profound technical concepts, many well out-live this service life. The oil is hermetically sealed from the air by a stainless-steel diaphragm assembly and all external parts are of corrosion-resistant material.
Customer Benefits
- Special accuracy classes for protection: TPS, TPX, TPY, TPZ, PR
- World leader in seismic solutions
- Expertise in 800 kV
- Stable accuracy over its lifetime
- Maintenance free
- Design verified by extensive field experience
- Protection against bursting
Characteristics
- 72.5 to 800 kV
- Up to 6,000 A
- In short-circuit: up to 120 kA1” (Isc dyn: 324 - kA peak)
- Secondary cores: up to 8
- Oil expansion by stainless-steel bellows
- Oil level indicator
- Available high and extended range accuracy design (ERCT)
- Compliance with IEC and IEEE or equivalent standards
- DC current transformers available