OTEF
Oil-Insulated Voltage Transformers (VT) up to 420 kV
GE Vernova manufactures a complete range of high voltage oil-filled voltage transformers (VTs). The OTEF is a tank-type potential transformer with post insulator. Thousands voltage transformers are in service worldwide, in all types of climates and under the most severe conditions.
Customer Benefits
- Extensive field experience
- Operational security
- Maintenance free
- Protection against bursting
- Easy installation – no special tools required
- Leak proof design and rugged construction for long service life
- Mineral oil-filled - no PCB
- Insulation paper applied mechanically which guarantees a homogeneous, high-density paper insulation
- Seismic design (for 420 kV networks, lower gravity center than competitors)
Characteristics
- 72.5 to 420 kV
- Up to 5,000 A
- In short-circuit: up to 80 kA1” (Isc dyn: 200 - kA peak)
- Secondary cores: up to 8
- Oil expansion by stainless-steel bellows
- Oil level indicator
- Compliance with IEC and IEEE or equivalent standards
- DC current transformers available
OTEF
Oil-Insulated Voltage Transformers (VT) up to 420 kV
GE Vernova manufactures a complete range of high voltage oil-filled voltage transformers (VTs). The OTEF is a tank-type potential transformer with post insulator. Thousands voltage transformers are in service worldwide, in all types of climates and under the most severe conditions.
Customer Benefits
- Extensive field experience
- Operational security
- Maintenance free
- Protection against bursting
- Easy installation – no special tools required
- Leak proof design and rugged construction for long service life
- Mineral oil-filled - no PCB
- Insulation paper applied mechanically which guarantees a homogeneous, high-density paper insulation
- Seismic design (for 420 kV networks, lower gravity center than competitors)
Characteristics
- 72.5 to 420 kV
- Up to 5,000 A
- In short-circuit: up to 80 kA1” (Isc dyn: 200 - kA peak)
- Secondary cores: up to 8
- Oil expansion by stainless-steel bellows
- Oil level indicator
- Compliance with IEC and IEEE or equivalent standards
- DC current transformers available