Line Traps
Light Weight, Flexible Mounting
Line traps are used in transmission and distribution networks around the world. Line traps are a key component in PLC (Power Line Carrier) systems used for remote control signals, voice communication, remote metering and control between substations in the electrical T&D network.
High voltage transmission lines are also used for transmitting carrier signals between 30 kHz and 500 kHz for remote control, voice communication, remote metering and protection and other applications, and are often referred to as PLC systems.
Line traps prevent transmission of these high frequency signals to unwanted directions without loss of energy at power frequency. Line traps are series-connected to the transmission lines, and are designed to withstand the rated power frequency current and the short circuit current to which the lines are subjected. OSD and MCD technology are available.
Line Traps
Light Weight, Flexible Mounting
Line traps are used in transmission and distribution networks around the world. Line traps are a key component in PLC (Power Line Carrier) systems used for remote control signals, voice communication, remote metering and control between substations in the electrical T&D network.
High voltage transmission lines are also used for transmitting carrier signals between 30 kHz and 500 kHz for remote control, voice communication, remote metering and protection and other applications, and are often referred to as PLC systems.
Line traps prevent transmission of these high frequency signals to unwanted directions without loss of energy at power frequency. Line traps are series-connected to the transmission lines, and are designed to withstand the rated power frequency current and the short circuit current to which the lines are subjected. OSD and MCD technology are available.
Characteristics
- Up to 800 kV
- Up to 5,000 A
- 30-500 kHz frequency range
- High short-circuit withstand capability
- Mounting flexibility: vertical, horizontal or suspension
- Extremely reliable tuning devices
- Self-resonnance frequency greater than 500 kH
- Fixed or adjustable tuning devices
- Excellent cooling capabilities
- Maintenance free
- Air core, dry type
- Outdoor use
- Complaint with IEC and IEEE or equivalent standard
Specifications
| I (A) | Standard | Isc (kA) / 1s | Isc (kApeak) | L (mH) | |||||
|---|---|---|---|---|---|---|---|---|---|
| 400 | IEC I | 10 | 25.5 | 0.1 | 0.2 | 0.32 | 0.5 | 1.0 | 2.0 |
| IEC II | 16 | 41 | 0.1 | 0.2 | 0.32 | 0.5 | 1.0 | 2.0 | |
| 630 | IEC I | 16 | 41 | 0.1 | 0.2 | 0.32 | 0.5 | 1.0 | 2.0 |
| IEC II | 20 | 51 | 0.1 | 0.2 | 0.32 | 0.5 | 1.0 | 2.0 | |
| 800 | IEC I | 20 | 51 | 0.1 | 0.2 | 0.32 | 0.5 | 1.0 | 2.0 |
| IEC II | 25 | 64 | 0.1 | 0.2 | 0.32 | 0.5 | 1.0 | 2.0 | |
| 1250 | IEC I | 31.5 | 80.5 | 0.1 | 0.2 | 0.32 | 0.5 | 1.0 | 2.0 |
| IEC II | 40 | 102 | 0.1 | 0.2 | 0.32 | 0.5 | 1.0 | 2.0 | |
| 1600 | IEC I | 40 | 102 | 0.1 | 0.2 | 0.32 | 0.5 | 1.0 | 2.0 |
| IEC II | 50 | 127.5 | 0.1 | 0.2 | 0.32 | 0.5 | 1.0 | 2.0 | |
| 2000 | IEC I | 40 | 102 | 0.1 | 0.2 | 0.32 | 0.5 | 1.0 | 2.0 |
| IEC II | 50 | 127.5 | 0.1 | 0.2 | 0.32 | 0.5 | 1.0 | 2.0 | |
| 2500 | IEC I | 40 | 102 | 0.1 | 0.2 | 0.32 | 0.5 | 1.0 | 2.0 |
| IEC II | 50 | 127.5 | 0.1 | 0.2 | 0.32 | 0.5 | 1.0 | 2.0 | |
| 3150 | IEC I | 40 | 102 | 0.1 | 0.2 | 0.32 | 0.5 | 1.0 | 2.0 |
| IEC II | 50 | 127.5 | 0.1 | 0.2 | 0.32 | 0.5 | 1.0 | 2.0 | |
| 4000 | IEC I | 63 | 161 | 0.1 | 0.2 | 0.32 | 0.5 | 1.0 | 2.0 |
| IEC II | 80 | 204 | 0.1 | 0.2 | 0.32 | 0.5 | 1.0 | 2.0 | |
| * Shaded rating not available with OSD | |||||||||
Line traps according to ANSI standard
| I(A) | Standard | Isc (kA) / 2s | Isc (kA peak) | L (mH) |
|---|---|---|---|---|
| 400 | ANSI | 15 | 38.5 | 0.265 |
| 800 | ANSI | 20 | 51 | 0.265 |
| 1200 | ANSI | 36 | 91.8 | 0.265 |
| 1600 | ANSI | 44 | 112 | 0.265 |
| 2000 | ANSI | 63 | 161 | 0.265 |
| 3000 | ANSI | 63 | 161 | 0.265 |
| 4000 | ANSI | 80 | 204 | 0.265 |
| 5000 | ANSI | 80 | 204 | 0.265 |
| Other rating can be designed upon request. | ||||
Frequency Tuning