GE Vernova's dead tank circuit breakers are available for single or three pole operation, qualified to IEEE and IEC standards and available from 38 kV up to 550 kV.

Category image
Dead Tank Circuit Breakers
Has legacy products
Off
Leading SF₆-free Dead Tank Circuit Breaker for 72.5 kV Applications.

The SF₆-free DT1‑72.5g‑40 represents the next generation of dead tank circuit breaker technology for transmission networks. Rated up to 72.5 kV and 40 kA, the DT1‑72.5g‑40 is suitable for applications up to nameplate ratings, including definite‑purpose switching. It meets the challenges of power generation, transmission, and energy‑intensive industrial applications.

DT1-72.5g-40

SF₆-free Dead Tank Circuit Breaker for 72.5 kV/40 kA
Leading SF₆-free Dead Tank Circuit Breaker for 72.5 kV Applications.

The SF₆-free DT1‑72.5g‑40 represents the next generation of dead tank circuit breaker technology for transmission networks. Rated up to 72.5 kV and 40 kA, the DT1‑72.5g‑40 is suitable for applications up to nameplate ratings, including definite‑purpose switching. It meets the challenges of power generation, transmission, and energy‑intensive industrial applications.

DT1-72.5

Member for

3 months 3 weeks
Company
Heptaproyectos
Full Name
Walther Steven Puentes Trujillo
Industry Type
Job Function
Relationship to GE Vernova
User Phone
3229073480
Country/Territory
Colombia
Email Frequency
daily
YES! I would like Grid Solutions to occasionally contact me with relevant product news and offers by e-mail.
Yes

DT1-72.5

Member for

1 year 1 month
Company
Pulse Elektro
Full Name
Roll Palencia
Industry Type
Job Function
Relationship to GE Vernova
User Phone
09150468142
Country/Territory
Philippines
Email Frequency
daily
OLD User ID
225726