Multilin UR Family
Proven, State-of-the-Art Protection & Control Systems
The Universal Relay family of protection and control products are built on a common modular platform. All UR products feature high performance protection, expandable I/O, integrated monitoring and metering, high-speed communications, and extensive programming and configuration capabilities. The UR is the basis of simplified power management for the protection of critical assets.
Key Benefits
- Modular construction via common hardware, reduced spare parts, and plug & play modules for cost savings and simplification
- CyberSentry UR provides robust network security aligned to industry standards and services
- Application flexibility with multiple I/O options including high density I/O, programmable logic, modularity, and specific customization
- Advanced IEC 61850 Ed. 1 and Ed. 2 certified implementation, complete settings via SCL files and comprehensive process bus support (IEC 61850-9-2LE, IEC 61869 or IEC 61850-9-2 Hardfiber) ensures interoperability, device managing optimization and reduced cost of ownership
- Routable GOOSE (R-GOOSE) enables GOOSE messages going beyond the substation, which enables wide area protection and control applications
- An integrated large, full color display, provides real-time visualization and control of the protected bay, via a bay mimic as well as annunciator functionality and graphical visualization of phasors
- Three Ethernet ports enable purpose specific LAN support, reducing latency from heavy traffic on critical communications
- Phasor Measurement Unit (synchrophasor) according to IEEE C37.118 (2014) and IEC 61850-90-5, directly streamed from your protective device
Applications
- Generator, transformer, transmission lines (distance, line differential and phase comparison), distribution, capacitor bank, network stability, controllers, motor protection, monitoring, metering & control
- Utility substation and industrial plant automation
- Digital fault recording and sequence of event recording
- Predictive maintenance through data analysis and trending
- Advanced protection, control & automation
- New graphical front panel with advanced protection, expanded bay controller capabilities & automation
- UR delivers high-end solutions for complex protection, control & automation applications
- CPC schemes - multiple feeders
Multilin UR Family
Proven, State-of-the-Art Protection & Control Systems
The Universal Relay family of protection and control products are built on a common modular platform. All UR products feature high performance protection, expandable I/O, integrated monitoring and metering, high-speed communications, and extensive programming and configuration capabilities. The UR is the basis of simplified power management for the protection of critical assets.
Key Benefits
- Modular construction via common hardware, reduced spare parts, and plug & play modules for cost savings and simplification
- CyberSentry UR provides robust network security aligned to industry standards and services
- Application flexibility with multiple I/O options including high density I/O, programmable logic, modularity, and specific customization
- Advanced IEC 61850 Ed. 1 and Ed. 2 certified implementation, complete settings via SCL files and comprehensive process bus support (IEC 61850-9-2LE, IEC 61869 or IEC 61850-9-2 Hardfiber) ensures interoperability, device managing optimization and reduced cost of ownership
- Routable GOOSE (R-GOOSE) enables GOOSE messages going beyond the substation, which enables wide area protection and control applications
- An integrated large, full color display, provides real-time visualization and control of the protected bay, via a bay mimic as well as annunciator functionality and graphical visualization of phasors
- Three Ethernet ports enable purpose specific LAN support, reducing latency from heavy traffic on critical communications
- Phasor Measurement Unit (synchrophasor) according to IEEE C37.118 (2014) and IEC 61850-90-5, directly streamed from your protective device
Applications
- Generator, transformer, transmission lines (distance, line differential and phase comparison), distribution, capacitor bank, network stability, controllers, motor protection, monitoring, metering & control
- Utility substation and industrial plant automation
- Digital fault recording and sequence of event recording
- Predictive maintenance through data analysis and trending
- Advanced protection, control & automation
- New graphical front panel with advanced protection, expanded bay controller capabilities & automation
- UR delivers high-end solutions for complex protection, control & automation applications
- CPC schemes - multiple feeders
New and Enhanced Communication Capabilities
- New UR with process bus module supports IEC 61869 sample values, PTP master capabilities and SV switching (FW 7.9x)
- New UR process bus modules supporting IEC 61850-9-2LE/IEC 61869 Merging Units and IEC 61850-9-2 Hardfiber (FW 7.8x) Module Training available here
- Support switchable IEC 61850 Ed. 1 and Ed. 2 and redundant SNTP (FW 7.7x)
- New UR front panel with integrated 7” color, graphical display - providing operators with enhanced situational awareness (FW 7.6x)
- High density I/O module supporting up to 120 inputs or up to 72 contact outputs – eliminating the need for additional discrete devices (FW 7.6x)
Cyber Security - CyberSentry UR (FW v7.xx)
CyberSentryTM enables UR devices to deliver full cyber security features that help customers to comply with cyber security requirements (NERC CIP, IEEE 1686, IEC 62443, etc):
- Secured firmware upgrade: FW file includes hash code that enables authentication prior to being used for upgrading UR Relay (FW 7.9x)
Fully Compatible with IEC 61850-9-2LE or IEC61869 process bus schemes:
- Can connect to up to 8 merging units over -9-2LE or 61869
- Supports PRP, HSR, dual HSR and point-to-point process bus topology
- Provides support for GE Vernova’s IEC 61850 HardFiber Process Bus Solution
Extended Oscillography Records (FW v7.xx)
- Increased number of digital and analog channels (FW 7.90)
- Supports IEEE C37.111-1999/2013, IEC 60255-24 Ed 2.0 COMTRADE 2013 standard (FW v7.40)
- Configurable events allow for records of up to 45s at 64 samples per cycle
Protection and Control Functionality
- 6-distance zones and sub-cycle performance SW options (FW 8.0)
- New TGFD elements (FW 8.0)
- Inter-turn transformer and dedicated Harmonic/Inrush detection elements (FW 8.0)
- B30 supports up to sixteen feeders and six differential bus zones when equipped with -9-2LE process bus module, end-fault protection, partial P&C blocking due to SV status (FW7.9x)
- CT exclusion setting (FW 7.8)
- B30 supports up to sixteen feeders and six differential bus zones when equipped with -9-2LE process bus module, end-fault protection, partial P&C blocking due to SV status.
- Expanded Bay Controller Capabilities – providing a one box solution (FW 7.6x)
Key Features
- Synchrophasor measurement devices (PMU) that meet IEEE c37.118 (2014) across all protection applications
- Synchrophasor capabilities on generator, transformer, line distance, line differential and feeder applications
- Multiple configurable PMU elements (up to 6 on selected products)
- Extended Oscillography – captures extended events at 64 samples per cycle
- Event Recorder - 1024 time tagged events, with 0.5ms scan of digital inputs
- Data Logger - up to 16 channels with user selectable sampling rate
- Fault locator and user-programmable fault reports
- Breaker condition monitoring including breaker arcing current (I2t)
- Metering - current, voltage, power, power factor, frequency
- Broken Rotor Bar Detection and motor temperature via RTD inputs
Monitoring & Diagnostics
The UR includes high accuracy metering and recording for all AC signals. Voltage, current, and power metering are built into the relay as a standard feature. Current and voltage parameters are available as total RMS magnitude, and as fundamental frequency magnitude and angle.
Digital fault recorder summary with the latest information on the events, faults, transients and disturbances.
Control screen for the preconfigured bay with breaker & disconnect control in multiple pages using dedicated pushbuttons in the front panel.
Advanced Automation
The UR incorporates advanced automation features including powerful FlexLogic™ programmable logic, communication, and SCADA capabilities that far surpass what is found in the average protection relay. Each UR can be seamlessly integrated with other UR relays for complete system protection and control.
FlexLogic allows for the creation of customized logic schemes to fit most protection and control applications.
Key Features
- Complete IEC 61850 Process Bus solution providing resource optimization and minimizing total P&C life cycle costs
- Three independent 100Mbps Ethernet ports enable purpose specific LAN support that reduces latency effect of heavy traffic protocols on mission critical communication services
- Embedded IEEE 1588 time synch protocol support eliminates dedicated IRIG-B wiring requirements for IEDs
- Direct I/O secures high-speed exchange of binary data between URs
- Increase network availability by reducing failover time to zero through IEC62439-3 “PRP” support
Advanced Communications
The UR provides advanced communications technologies for remote data and engineering access, making it easy and flexible to use and integrate into new and existing infrastructures. Direct support for fiber optic Ethernet provides high-bandwidth communications allowing for low-latency controls and high-speed file transfers of relay fault and event record information. The available three independent and redundant Ethernet options provide the means to create fault tolerant communication architectures in an easy, cost-effective manner. The UR supports the most popular industry standard protocols enabling easy, direct integration into DCS and SCADA systems.
- IEC 61850-9-2LE 2LE or IEC 61869 point-to-point or networked or IEC61850-9-2 Hardfiber process bus support
- DNP 3.0 (serial & TCP/IP)
- Ethernet Global Data (EGD)
- IEC 60870-5-103 and IEC 60870-5-104
- Modbus RTU, Modbus TCP/IP
- HTTP, TFTP, SFTP and MMS file transfer
- Redundant SNTP and IEEE 1588 for time synchronization
- PRP as per IEC 62439-3
- IRC module that combines C37.92 multimode and direct connection singlemode
- Supports Routable GOOSE (R-GOOSE)
Interoperability with Embedded IEC 61850
Process Bus System represents a true breakthrough in the installation and ownership of protection and control systems, by reducing the overall labor required for substation design, construction, and testing. This innovative solution addresses the three key issues driving the labor required for protection and control design, construction and testing:
- Every substation is unique making design and drafting a one-off solution for every station
- Miles of copper wires needs to be pulled, spliced and terminated
- Time consuming testing and troubleshooting of thousands of connections must be performed by skilled personnel
The HardFiber System was designed to address these challenges and reduce the overall labor associated with the tasks of designing, documenting, installing and testing protection and control systems. By specifically targeting copper wiring and all of the labor it requires.UR delivers process bus through the HardFiber System or 61850-9-2LE/61869 process bus module. They allow for greater utilization and optimization of resources with the ultimate goal of reducing the Total Life Cost (TLC) for protection & control.
Learn More
The UR connects to GE Vernova MU320 or third-party merging units using standard IEC 61869 or IEC 61850-9-2LE communication protocols.
Cyber Secutrity - CyberSentry™ UR (FW v7.4xx)
CyberSentry enables UR devices to deliver full cyber security features that help customers to comply with NERC CIP and NITIR 7628 cyber security requirements through supporting the following core features:
Secure FW upgrade
UR FW files v7.9 and up now include a hash code that allows for authentication prior to being used for upgrading UR devices
Password Complexity
Supporting up to 20 alpha- numeric or special characters, UR passwords exceed NERC CIP requirements for password complexity. Individual passwords per role are available.
AAA Server Support (Radius)
Enables integration with centrally managed authentication and accounting of all user activities and uses modern industry best practices and standards that meet and exceed NERC CIP requirements for authentication and password management.
Role Based Access Control (RBAC)
Efficiently administrate users and roles within UR devices. The new and advanced access functions allow users to configure up to five roles for up to eight configurable users with independent passwords. The standard “Remote Authentication Dial In User Service” (Radius) is used for authentication.
Event Recorder (Syslog for SEM)
Capture all cyber security related events within a SOE element (login, logout, invalid password attempts, remote/local access, user in session, settings change, FW update, etc), and then serve and classify data by security level using standard Syslog data format. This enables UR devices integration with established SEM (Security Event Management) systems.
EnerVista™ Software
The EnerVista™ suite is an industry-leading set of software programs that simplifies every aspect of using the UR. The EnerVista™ suite provides all the tools to monitor the status of the protected asset, maintain the relay, and integrate information measured by the UR into DCS or SCADA monitoring systems. Convenient COMTRADE and Sequence of Events viewers are an integral part of the UR setup software included with every UR relay, to carry out postmortem event analysis and ensure proper protection system operation.
Learn More
Bus
B90 - Multiple Sections Low Impedance Busbar Protection
Intended for large substations having complex-split busbar schemes, the B90 is an advanced low-impedance differential protection system.
B30 - Multiple Sections Low Impedance Busbar Protection
The B30 is a cost effective-advanced protection system that fits busbars with up to 06 circuits and two protection zones. The B30 provides advanced elements that make the B30 and extremely fast and secure protection system.
B95Plus – Legacy
Manufacturing for this product has been discontinued. As an alternative, please refer to the B30,and P74x relays.
Generation
G60 - Medium to Large Generators
Provides comprehensive primary and backup protection for medium and large generators. Including/covering 100% stator and rotor (field) ground fault detection.
G30 - Combined Generator & Transformer Protection
G30 relays are under last-time buy. Orders may be placed until 19th August 2025, and will be fulfilled based upon availability.
Transformer
T60 - Medium to Large Transformers
A fully featured transformer protection system suitable for power transformers of any size that require current differential function.
T35 - Basic Transformer Protection, Multiple CTs
Basic transformer protection system capable of protecting combined main power transformers and up to five feeders downstream.
Transmission Line & Capacitor Bank
D60 - Fully Featured Distance Protection
The ideal solution for providing reliable and secure primary and backup protection of transmission lines.
D30 - Backup Distance Protection
The cost-effective choice for the primary protection of sub-transmission systems or backup protection of transmission systems.
L90 – Complete Line Protection System
Line protection system with segregated line current differential and complete distance protection.
L60 - Line Phase Comparison Protection
Extremely fast line phase comparison system, suitable for two or three-terminal transmission lines.
L30 - Sub-Transmission Line Current Differential Protection
A cost-effective phase segregated line current differential system, intended to provide primary protection for MV cables and two-three terminal sub-transmission lines or backup protection to transmission lines.
C70 - Capacitor Bank Protection
An integrated protection, control, and monitoring device for shunt capacitor banks.
C90Plus - Legacy
Manufacturing for C90Plus Bay Controller has been discontinued. As an alternative, please refer to the C60 with Firmware 7.7 or newer and User Interface Option E: 7” Graphical Front Panel Display.
D90Plus – Legacy
Manufacturing for this product has been discontinued. As an alternative, please refer to the D60 with Firmware 7.7 or newer and User Interface Option E: 7” Graphical Front Panel Display.
Substation and Breaker Controller
C60 - Breaker Controller
The C60 is a substation hardened controller that provides a complete integrated package for the protection, control, and monitoring of circuit breakers, supporting dual-breaker busbar configurations, such as breaker-and-half or ring bus schemes.
C30 - I/O Logic Controller
The C30 is designed to perform substation control logic that can also expand the I/O capability of protection devices and replace existing Sequence of Events (SOE) recorders.
C90Plus – Legacy
Manufacturing for C90Plus Fast Load Shed has been discontinued.
Distribution Feeder
F60 - Feeder Protection with Hi-Z Fault Detection
Comprehensive feeder protection, control, advanced communications, monitoring and metering in an integrated, economical, compact package and more.
F35 - Multiple Feeder Protection
A cost-effective device for feeders primary protection
Industrial & Network
M60 - Motor Protection
Comprehensive protection and control solutions for medium to large-sized three-phase motors.
N60 - Network Stability and Synchrophasor Measurement
This network stability and synchrophasor measurement system is intended to be used on load shedding, remedial action, special protection and wide area monitoring and control schemes.