The iSTAT M2x2 family includes:

  • M212 Multifunction Meter - Manufacturing for the M212 has been discontinued. As an alternative, please refer to the M232.
  • M232 Communicating Measurement Centre

The M2x2 is a Measurement Centre providing quick, reliable measurement and monitoring of electrical quantities in a single or 3-phase distribution system.

iSTAT M2x2

Standard Measurement Centre family

The iSTAT M2x2 family includes:

  • M212 Multifunction Meter - Manufacturing for the M212 has been discontinued. As an alternative, please refer to the M232.
  • M232 Communicating Measurement Centre

The M2x2 is a Measurement Centre providing quick, reliable measurement and monitoring of electrical quantities in a single or 3-phase distribution system.

Power Quality Metering with Extensive Logging and Communications

The iSTAT M365 comprehensive power quality metering and communication features are ideal for utility, industrial and commercial power quality applications. The iSTAT M365 is an enhancement to the previous iSTAT M355 offering with extensive power quality perspective with the latest IEC61000-4-30 Class A Edition 3 certification as well as supporting EN50160 reporting.

iSTAT M365

Power Quality Metering with Extensive Logging and Communications

The iSTAT M365 comprehensive power quality metering and communication features are ideal for utility, industrial and commercial power quality applications. The iSTAT M365 is an enhancement to the previous iSTAT M355 offering with extensive power quality perspective with the latest IEC61000-4-30 Class A Edition 3 certification as well as supporting EN50160 reporting.

Overview

iSTAT 365 is ideal for energy and power quality monitoring in applications such as utility substations, renewables, advanced industrial manufacturing, datacenters and hospitals with the key features of:

  • IEC 61000-4-30 Class A Edition 3 certification supporting the latest power quality reporting standards
  • High resolution waveform recording requirements (up to 625 samples/cycle) and Class 0.2S Active energy metering accuracy with demand recording
  • Standard 8GB logging memory with PQDIF and COMTRADE file storage
  • Easy integration with RS232/485 Serial to support either GPS time sync or protocol communications as well as Ethernet and USB communications with protocol support for Modbus, DNP3, FTP and IEC 61850 Edition 2
  • Four available I/O module slots with up to 20 I/O to support multiple customizable I/O applications

Versatile Display Options

The iSTAT M365 is available with 2 display options to best suit end user installations and data presentation requirements.

M365A - 5.7” TFT display
M365A - 5.7” TFT display
M365B - 128x64 pixel graphic LED display
M365B - 128x64 pixel graphic LED display

Applications
  • Power quality alarming/event capture for utility or industrial event investigation/reconciliation, ensuring uptime and predictive maintenance for critical power quality sensitive assets
  • Accurate Class 0.2S energy measurement (demand, time of use) and for utility or industrial Applications
  • High sampling data capture and control in applications such as utility generation or renewables
  • Specialized utility/industrial power quality reporting for standards such as Class A IEC 61000-430 Ed.3, IEC 61000-4-15 flicker, IEC 61000-4-7 harmonics and EN50160
GE Vernova iSTAT M365 data center application

Software

The iSTAT M365 utilizes QDSP setup software to allow for easy initial meter setup, configuration and data visualization.

Easy setup and data visualization using QSDP software

Time Sync

The iSTAT M365 support multiple types of time synchronization to ensure accuracy and synchronization of various measurements and events to meet standards.

GE Vernova Reason RT43x GNSS clocks are recommended to provide accurate time synchronization.

GPS time synchronization (PPS and NMEA)
Time Sync unit
  • 1pps and serial RS232 communication with NMEA 0183 sentence support
  • The interface is designed as 5 pole pluggable terminal (+5V for receiver supply, 1pps input and standard RS232 communication interface)
IRIG time code B (IRIG-B)
  • Unmodulated (DC 5V level shift) and modulated (1 kHz) serial coded format with support for 1pps, day of year, current year and straight seconds of day as described in standard IRIG-200-04. GE Vernova Reason RT43x GNSS clocks recommended for time synchronization
  • Supported serial time code formats are IRIG-B007 and IRIG-B127 Interface for modulated IRIG-B is designed as BNC-F terminal with 600 Ohm input impedance
  • Interface for unmodulated IRIG-B is designed as pluggable terminal
Network time protocol (NTP)
  • Synchronization via Ethernet requires access to a NTP server

Note: NTP can usually maintain time to within tens of milliseconds over the public Internet, but the accuracy depends on infrastructure properties - asymmetry in outgoing and incoming communication delay affects systematic bias. It is recommended that dedicated network rather than public network is used for Synchronization purposes.

Communications

The iSTAT M365 supports various communications connections and protocols for easy integration. It is equipped with standard communication port COM1 (Ethernet & USB) and an auxiliary communication port COM2 (RS232/RS485).

Communication ports

Technical Specifications

VOLTAGE MEASUREMENTS
  • Number of channels: 4(1)
  • Min. voltage for sync.: From starting voltage for SYNC (min value: 1 Vrms)
  • Nominal value (UN): 230 VLN , 415 VLL
  • Min, measured value: From starting voltage for all powers
  • Max. measured value (cont.): 600 VLN ; 1000 VLL
  • Max. allowed value: 1.2 × UN permanently
  • 2 × UN ; 10s
  • Consumption: < U2 / 4.2 MΩ per phase
  • Input impedance: 4.2 MΩ per phase
CURRENT MEASUREMENTS
  • Number of channels: 4
  • Nominal value (INOM): 1 A, 5 A
  • Min. measured value: From starting current for all powers
  • Max. measured value: 12.5 A sin. (I1-I3 only)
  • Max. allowed value (thermal): 15 A cont..≤ 300 A; 1s
  • Consumption: < I2 × 0.01 Ω per phase
FREQUENCY MEASUREMENTS
  • Nominal frequency range: 50, 60 Hz
  • Measuring frequency range: 16 − 400 Hz
MEASUREMENT METHOD
  • Waveform sampling: 32 μs (625 Samples per Cycle)
  • ADC resolution: 24 bit 8-ch simultaneous inputs
  • Reading refresh rate: 100 ms – 5 s (User defined)
  • Timestamp resolution: 1 ms
ACCURACY RATINGS
  • Full accuracy specifications available in user manual
  • Voltage L-N, L-L:       ± 0.1 % acc. to EN 61557-12
  • Current:         ± 0.1 % acc. to EN 61557-12
  • Active power (IN = 5A):   ± 0.2 % acc. to EN 61557-12
  • Active power (IN = 1A):   ± 0.5 % acc. to EN 61557-12
  • Active energy:       Cl. 0.2S acc. to EN 62053-22
  • Reactive energy:      Cl. 0.5S acc. to EN 62053-24
  • Frequency (f):        ± 0.01 Hz acc. to EN 61557-12
  • Power factor (PF):     ± 0.5 % acc. to EN 61557-12
  • THD (U):        ± 0.3 % acc. to EN 61557-12
  • THD (I):          ± 0.3 % acc. to EN 61557-12
  • Real time clock (RTC):    < ± 1 s / day acc. to IEC61000-4-30
UNIVERSAL POWER SUPPLY
• Standard (high):CAT III 300 V
• Nominal voltage AC:80 … 276 V
• Nominal frequency:40 … 65 Hz
• Nominal voltage DC:80 … 300 V
• Consumption:< 8 VA typical
 < 12 VA max. loaded I/O options
• Power-on transient current:< 20 A ; 1 ms
TIME SYNCHRONIZATION INPUT
• Digital input:GPS or IRIG-B TTL
• 1pps voltage level:TTL level (+5 V)
• Time code telegram:RS232 (GPS)
 DC level shift (IRIG-B)
• AM analogue input:IRIG-B AM modulated
• Carrier frequency:1 kHz
• Input impedance:600 Ohms
• Amplitude:2.5VP-Pmin, 8VP-Pmax
• Modulation ratio:3:1 – 6:1
COMMUNICATION
  • COM1: Ethernet (RJ45)& USB (USB-B): Modbus, DNP 3.0, IEC 61850 ed.2
  • COM2: RS232/RS485 Serial communications if other time synchronization modes are in use: Modbus, DNP 3.0
  • Baud rate up to 115200 bps
MECHANICAL
  • Dimensions: 144 × 144 ×100 mm
  • Mounting: Panel mounting 144×144 mm
  • Required mounting hole: 137 × 137 mm
  • Enclosure material: PC/ABS
  • Flammability: Acc. to UL 94 V-0
  • Weight: 550 g
  • Enclosure material: PC/ABS, Acc. to UL 94 V-0
ENVIRONMENTAL
  • Ambient temperature: K55 temperature class Acc. to EN61557-12 (-10 … 55 °C)
  • Storage temperature: -40 to +70 °C
  • Average annual humidity: <= 90 % r.h. (no condensation)
  • Pollution degree: 2
  • Enclosure protection: IP 40 (front plate), IP 20 (rear side)
  • Installation altitude <= 2000 m
COMPLIANCE
  • Refer to manual for complete standards listing
  • CE Marked
  • IEC 60068-2-1/-2/-6/-27/-30: Environmental testing (-1 Cold, -2 Dry heat, -30 Damp heat, -6 Vibration, -27 Shock)
  • IEC 61010-1: Safety requirements for electrical equipment for measurement, control and laboratory use
  • IEC 61557-12: Electrical safety in LV distribution systems up to 1kV a.c. and 1.5kV d.c. – Combined performance measuring and monitoring devices for electrical parameters
  • IEC 61000-4-30 ed. 3: Electromagnetic compatibility (EMC) – Power quality measurements methods
  • IEC 61000-4-7 + A1: Electromagnetic compatibility (EMC) – General guide on harmonics and interharmonics measurements
  • IEC 61000-4-15: Electromagnetic compatibility (EMC) – Flicker meter
  • IEC 62053-22: Electricity metering equipment - Static meters for active energy (classes 0,2 S and 0,5 S)
  • IEC 62053-24: Electricity metering equipment - Static meters for reactive energy (class 0.5 S)
  • IEC 62053-31: Electricity metering equipment Particular requirements - Part 31: Pulse output devices for electromechanical and electronic meters (two wires only)
  • IEC 61326-1: EMC requirements for electrical equipment for measurement, control and laboratory use
  • IEC 60529/A1: Degrees of protection provided by enclosures (IP code)
  • UL 94: Tests for flammability of plastic materials for parts in devices and appliances
  • EN 50160: Voltage characteristics of electricity supplied by public distribution networks
  • IEEE 1159-3: Recommended Practice for the Transfer of Power Quality Data (PQDIF)
  • IEEE C37.111: Standard Common format for Transient Data Exchange (COMTRADE) for power systems
SAFETY
  • Protection: protection class II, functional earth terminal must be connected to earth potential
  • Voltage inputs via high impedance
  • Double insulation for I/O ports and COM ports
  • Pollution degree: 2
  • Installation category: CAT III ; 600 V
  • Measuring inputs: CAT IV ; 300 V, Acc. to EN 61010-1

* future release

The iSTAT M2x3 family includes: