GE Vernova provides a full range of SF₆ Gas-Insulated Substations (GIS) as well as SF₆-free g3 GIS at 145 kV and 420 kV for utilities and industries worldwide.

Category image
Gas-insulated-Substations2.jpg
Subscription
No
Has legacy products
Off

T155 Dual Gas GIS

First name
Christopher
Last name
Gordon

Member for

1 year 1 month
Company
Grid Solutions
Full Name
Christopher Gordon
Industry Type
Job Function
Relationship to GE Vernova
User Phone
905-927-5429
Country/Territory
Canada
Email Frequency
daily
YES! I would like Grid Solutions to occasionally contact me with relevant product news and offers by e-mail.
No

T210

Member for

9 months 2 weeks
Company
EDC
Full Name
rommel collantes
Industry Type
Job Function
Relationship to GE Vernova
User Phone
6.39178E+11
Country/Territory
Philippines
OLD User ID
74386

Welcome to the Future of Wind Power: 72.5 kV Gas-Insulated Substations

The offshore wind market is seeing significant growth with more powerful windfarms gradually moving into deeper waters, much farther from shore. Our 72.5 kV GIS type F35 can double the voltage as compared with medium-voltage technologies. Energy from a wider area can be handled by a single platform using 66 kV alternating current (AC), reducing energy losses.

F35 72.5 kV GIS for Wind Turbines

Gas-Insulated Substations (GIS) for Wind Turbines With SF₆ or g³ , our SF₆-free solution

Welcome to the Future of Wind Power: 72.5 kV Gas-Insulated Substations

The offshore wind market is seeing significant growth with more powerful windfarms gradually moving into deeper waters, much farther from shore. Our 72.5 kV GIS type F35 can double the voltage as compared with medium-voltage technologies. Energy from a wider area can be handled by a single platform using 66 kV alternating current (AC), reducing energy losses.

GE Vernova provides GIS solutions from 50 kV to 800 kV, along with smart devices to maximize switchgear and network operation. The portfolio includes a full range of SF6 GIS as well as g³ (SF6-free) GIS at 145 kV and 420 kV voltage levels for utilities and industries worldwide.

SF₆ and g³ Gas-Insulated Substations

GE Vernova provides GIS solutions from 50 kV to 800 kV, along with smart devices to maximize switchgear and network operation. The portfolio includes a full range of SF6 GIS as well as g³ (SF6-free) GIS at 145 kV and 420 kV voltage levels for utilities and industries worldwide.

F35g

SF₆-FREE: g³-Gas-Insulated Substation up to 145 kV

More Info
F35

Gas-Insulated Substation up to 170 kV

More Info
F35 72.5 kV GIS for Wind Turbines

Gas-Insulated Substations (GIS) for Wind Turbines With SF₆ or g³, our SF₆-free solution

More Info
B105

Gas-Insulated Substation up to 300 kV

More Info
T155 dual gas

SF6 or g³ gas Gas-Insulated Substation up to 420 kV

More Info
T168

Gas-Insulated Substation up to 550 kV

More Info
T210

Gas-Insulated Substation up to 800 kV

More Info

The B105g SF₆-free GIS is part of GRiDEA, our portfolio of solutions designed to accelerate the decarbonization of the grid. Its design is grounded in more than 50 years of field experience in SF₆ and eight years in g³ technology as insulating and switching medium. Our B105 Dual Gas GIS bay – compatible with either SF₆ or g³ gas – meets the challenges of 245 kV networks for onshore and offshore power generation and transmission, as well as energy-intensive industry applications.

B105 Dual Gas GIS

Gas-Insulated Substations 245 kV, up to 63 kA, 4000 A Compatible with SF₆ or g³ gas

The B105g SF₆-free GIS is part of GRiDEA, our portfolio of solutions designed to accelerate the decarbonization of the grid. Its design is grounded in more than 50 years of field experience in SF₆ and eight years in g³ technology as insulating and switching medium. Our B105 Dual Gas GIS bay – compatible with either SF₆ or g³ gas – meets the challenges of 245 kV networks for onshore and offshore power generation and transmission, as well as energy-intensive industry applications.