Proficy Historian Client Access API
Proficy.Historian.ClientAccess.API Namespace / Tracer Class / Finalize Method


Finalize Method
Closes the file stream, if any, and re-registeres it for garbage collection.
Syntax
Protected Overrides Sub Finalize() 
Requirements

Target Platforms: Windows 7, Windows Vista SP1 or later, Windows XP SP3, Windows Server 2008 (Server Core not supported), Windows Server 2008 R2 (Server Core supported with SP1 or later), Windows Server 2003 SP2

See Also