Comparison chart 
GE Vernova aeroderivative gas turbines: TM2500 DLE* and LM2500XPRESS*

Backed by more than 180 million hours of operating experience, GE Vernova's aeroderivative gas turbines provide faster, more reliable power solutions. Whether your requirement is for temporary emergency power or a modular, industrial power plant, we offer two high performance configurations.

TM2500 DLE
LM2500XPRESS
Best suited for
Emergency response, temporary generation, fast-response power
Permanent or secure capacity expansion including fast-track power applications
Configuration
Trailer-mounted mobile unit
Modular, skid-mounted system
Mobility
High mobility for relocation as needed
Fixed-installation design for planned deployment
Deployment speed
Commissioned in less than one month; within 11 days of parking the first trailer
Fast installation with deployment in weeks
Response time
Ramps to full power in five minutes
Configured for fast installation and dependable performance
Site requirements
Minimal civil infrastructure
Reduced civil infrastructure and on-site work
Installation approach
Rapid setup for temporary and emergency applications
Factory-assembled modules for streamlined installation
Fuel flexibility
Multi-fuel capability to support continuity
Flexible configuration for a range of operating needs
Output/efficiency
Approx. 37 MW per unit; up to ~40% efficiency
Up to 36 MW; up to 40% efficiency
Design advantages
Built for speed, mobility, and fast response
Enhanced noise insulation and side or top exhaust options
Deployment time
11 days or fewer
30 days or fewer
Units sold
360
105

TM2500 DLE: Mobile power for a demanding world

The TM2500 DLE is a next-generation, mobile aeroderivative gas turbine built to provide faster, more flexible, and more efficient power with reduce emissions, all without the requirement for water.

LM2500XPRESS: Modularity, reimagined

Engineered for speed and simplicity, the LM2500XPRESS is a factory-pre-packaged modular solution that can be installed in less than 30 days.

Lifecycle support

Support beyond installation

Whether your need is emergency response, temporary generation, or longer-term capacity expansion, GE Vernova provides lifecycle and service support setup to help customers build long-term operational success.

  • On-call technical advisory services
  • Maintenance planning and training
  • On-site modular exchanges, including hot section and combustor exchanges
  • Depot repair services for scheduled overhauls and unscheduled maintenance
  • Performance testing to help ensure output and efficiency requirements continue to be met

Featured video

Emergency power in hours

The trailer-mounted TM2500 aeroderivative mobile gas turbine provides fast, temporary emergency power generation, providing up to ~37 MW of power per unit. Built for flexibility and rapid response, it can operate on a range of fuels, including gas, LPG, and distillate liquid fuel, helping protect operations against fuel supply disruptions, price volatility, and fuel adulteration. TM2500 units also come pre-packaged in a turnkey configuration, reducing construction complexity, shortening lead times, and helping lower capital expenditures.

Contact us

Want to learn more about GE Vernova’s emergency power solutions?

*Trademark of GE Vernova and/or its affiliates