Mark VIe turbine controls
The Mark* VIe controller drives your turbine's operations—future-ready, flexible, and engineered for seamless network communications and exceptional reliability.
Explore the Mark VIe
Every Mark VIe unit control is tailored with custom configurations and algorithms, and is engineered for all GE Vernova turbine types, including aeroderivative, heavy duty, steam, and wind.
Outrun the clock with module-specific upgrades. The Mark VIe aims to adapt to changing technologies and security demands, so you can optimize your equipment without facing obsolescence.
Easy updates: Modular hardware enables phased upgrades and the integration of future enhancements without major system overhauls.
Legacy compatibility: Incorporate compact controllers and modules into your existing Mark IV, Mark V, and Mark VI systems for a more cost-effective alternative to full equipment replacements and overhauls.
Increase your power assets' longevity: Extend your equipment’s lifecycle and preserve your existing power components with exciter and static starter upgrades.
Webinar
Join our panelists and learn how the Mark VIe modular control system helps future-proof turbine operations including software and hardware upgrades, platform lifecycles, and a Mark VIe LM6000 application tour.
Darrick Hueber
Control Solutions and Services Strategy & Growth Leader, GE Vernova
Sebastien Bertrand
Sr. Product Manager, Turbine Controls, GE Vernova
Robert White
Sr. Sales Manager, Control Solutions and Services, GE Vernova
Chris Hills
Principal Engineer, Aero Controls, GE Vernova
Installation and configuration: Remote I/O modules are strategically mounted on the turbine base, integrating inputs and outputs from the Mark VIe product line or compatible control products.
Environmental resilience: Rated for temperatures between approximately -30°C and 65°C (-22°F to 149°F), the remote I/O modules encourage reliable performance in a wide range of environmental conditions.
Versatile I/O support: The Mark VIe system supports digital, analog, and specialized I/O types to help meet diverse control needs, enhancing scalability and adaptability.
Fieldbus integration: Provides options for fieldbus gateways on the I/O network, such as PROFINET, Modbus, PROFIBUS and Foundation Fieldbus, facilitating connectivity with other control systems and expanding operational capabilities across various setups.
As a global leader in automation and control, GE Vernova provides cybersecurity management as an inherent feature of the Mark VIe control family. It assists with the implementation of effective security policy to help ensure system confidentiality, integrity, and availability—providing real-time change monitoring as well as audit capabilities.
Videos
Mark VIe explained: Future-proof control system
Featuring insights from GE Vernova's Jamie Butler and Chris Long, our latest video explores how the Mark VIe supports a more reliable and sustainable energy future.
Mark VIe: A modular control system built to evolve
Your operations demand more than just reliability and adaptability, they need longevity. The Mark VIe control system is a future-ready solution, engineered to evolve and optimize your plant for decades.
Contact us
*Trademark of GE Vernova and/or its affiliates.